The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ Knürr Dacobas® Advanced

Knürr Dacobas® Advanced – technical solutions for all requirements: Straight or lowered worktop, silent, passive ventilation, several worktop depths, highest stability, integrated technical pedestal, quick and easy to assemble and future proof modularity. The console is used in the following areas: Monitoring and control centers, command and control rooms, security and rescue centers.

Login to Save for Later

KNÜRR DACOBAS® ADVANCED - THE UNIVERSAL CONTROL ROOM CONSOLE: Knürr Dacobas® Advanced is available with a straight or a lowered worktop and has specially designed perforations for silent passive ventilation. The sheet steel basic frame provides highest stability and forms an integrated technical pedestal. You can choose from several worktop depths, all versions are prepared for convenient cable management. Dacobas Advanced fulfills all relevant standards and is future proof grace to the modular design. Orders are shipped flat packed for safe trasportaion and quick and easy assembly.

Features

Standards compliance
Dacobas Advanced meets DIN EN ISO 11064. This means that the operator works at a console that not only fulfills standards but also gives the space and comfort basic to efficient and professional operation.
Worktop height is always 750 mm.
Integrated technical pedestal
The integrated technical pedestal can be accessed both from front and rear. Choose from hinged or slide-in doors as well as perforated sheet steel for ventilation or plain wooden doors for best sound absorbtion. Hinged doors can be equipped with PC-trays for easy access.
Silent, passive ventilation
Knürr brings profound knowledge of thermal management into this product:
Correctly positionded ventilation openings allow for natural convection and reduced back ground noise.
Straight or lowered worktop
All console elements are available with straight or lowered worktops. Even straight corner elements - that may be used to place a printer on - can be combined with a row of lowered worktops.
Different worktop depths
Dacobas Advanced is designed to accomodate large workstations in the technical pedestal. Larger devices and 19“-equipment find their place in the 1200mm deep version.
Tailor-made systems
Bespoke spacers scale the row of consoles exactly to the required dimensions. Straight, cornered and circular layouts can both be produced in a convex or concave (theatre) layout. 

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
3T Worldwide QRI (Nigeria) Limited
5A, Iron Bar Street, Off Providence road, Lekki Peninsula Phase 1 Lagos 23401 Nigeria
Product areas of focus: DC Power Systems, Power Transfer Switches, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Software, Monitoring, Control Room Infrastructure, Mobile Workstation
Attractive Solutions
2 Ali Ameen St., Nasr City Cairo Egypt
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Control Room Infrastructure, Medium Voltage Inverter
AutoCont SK a.s
+421 2 6353 0230
Rusovská cesta 20 Bratislava 851 01 Slovakia
Product areas of focus: Integrated Solutions, Racks and Containment, Control Room Infrastructure
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location