The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ Structure Cabling Connection-MPO Modular Cassette  Series

Vertiv's MPO/MTP high-density fiber optic pre-connector system for data centers terminates and tests the MPO/MTP high-density fiber optic connector to the fiber optic cable at the factory, and then plugs in and out in the field to support rapid deployment in customer data centers. The system includes MPO/MTP backbone cables, MTP module plug boxes, fiber patch panels and various patch cords.

Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Healthcare
  • Government

Vertiv MPO pre-terminated adapter box can transfer OM3-OM5, OS2, singlemode/multimode fiber, etc., with Vertiv's pre-terminated series of complementary products, providing users with reliable fiber connections.

Benefits

Factory termination and testing can greatly improve system transmission performance and wiring quality
Based on the modular design, it can realize the quick connection of system components, which greatly reduces the cost of on-site construction and enables quick recovery from system failure
Pre-terminated systems reduce the risk of movement when data centers are upgraded and changed
Its high density feature will also significantly save cabinet space and help reduce the energy consumption of the data center
Highly versatile and easy to upgrade to next generation fiber optic cabling system in the future
 Rounded double-layer reinforced sheath structure to overcome the bending sensitivity problem, with higher strength, easy construction and deployment
The use of sheath and pull ring in the wiring to facilitate the construction and protection of the plug
 Easily upgradeable to parallel connections and related applications, retaining most of the initial investment"
PORTALS
Partner Login

Language & Location