The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Wintrust DFIG Converter

Vertiv is a global supplier of complete converter solutions for wind turbines.The wind power converter we provide has been widely used in the world's major wind power development countries, including offshore wind turbine and onshore wind turbine. The total installed capacity has reached more than 30GW We have production facilities and service representative offices and spare parts centers in Europe and Asia to provide you with the most efficient and professional support and services. WF1000 series product are designed for double-fed generator system.

Get Brochure
Best Suited For:
  • Power Generation
Warranty: 2 years

WF series of products using the most mature double-fed converter control technology and custom design to achieve 1.5-10MW doubly-fed wind turbine the best power generation benefits

Benefits

FOCUS ON LCoE OPTIMIZATION
Customizable designs for the best LCoE
Specifically designed to fulfil the strictest grid codes
Continuous and stable operation in harsh environment.
Global successful application experience
Mature technology and product platform  
Offer an expert and customized service throughout entire  product life cycle
20 years maintainable life 
 

Features

PROVIDE THE BEST SOLUTION ON REQUEST 
Power range: 1.5-10MW (air / liquid cooling)
General control platform
Modular design, reduce spare parts items and maintenance cost
Comply with global grid code
Optimize component design according to application environment and adapt to various onshore applications
Perfect fault classification strategy to improve the availability of wind turbine
Remote maintenance and software upgrade with free converter monitoring software 

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Beijing Service Center 北京客服中心
+86 010-65167155
北京市朝阳区东三环北路甲26号博瑞大厦A座1301室 北京 100026 China
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Wind Power, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring, Desktop KVM and KM, IP KVM, Secure KVM, Serial Console and Gateways
Changchun Service Center 长春客服中心
+86 0431 85087707
长春市南关区人民大街5688号紫荆花饭店南区16楼1688室 长春 Jilin China
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Wind Power, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring, Desktop KVM and KM, IP KVM, Secure KVM, Serial Console and Gateways
Changsha Service Center 长沙客服中心
+86 0731 84191299
长沙市韶山北路159号通程国际大酒店13楼1307房 长沙 Hunan China
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Wind Power, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring, Desktop KVM and KM, IP KVM, Secure KVM, Serial Console and Gateways

Frequently Asked Questions

Q
What is the power range of the Wintrust DFIG Converter?
A
The power range of Wintrust DFIG converter is 1.5-10MW, which can be designed on request
Q
What is cooling mode of the Wintrust DFIG Converter?
A
There are two cooling modes of Wintrust DFIG converter, one is air cooling and the other is liquid cooling。
Q
How is application performance of the Wintrust DFIG Converter ?
A
More than 10000+ sets DFIG converter have been installed in the global world。There are batch applications in Europe, China and India, covering various complex environments such as high altitude area (over 3000m), high temperature area and low temperature area.
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location