The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product

Vertiv™ PowerBoard Medium Voltage Switchgear

Vertiv unique withdrawable 15Kv Medium Voltage switchgear range is an indoor air insulated switchgear for medium voltage power distribution. Modular construction allows Vertiv’s team of engineers to customize each medium voltage solution based on individual project specification.

Get Brochure
Key Benefits
• In-house manufacturing processes: Vertiv manufactures its switchgear in-house, including busbars and metalwork. • Our products are high-quality and deliver exceptional performance in a variety of environmental conditions. • Vertiv can quickly incorporate your design feedback in-house, keeping projects on schedule for rapid completion.

Benefits

The compact and modular design ensures the systems are fully extendable and customizable for increased project flexibility Comprehensive mechanical and electrical interlocks increase safety and prevent maloperation All cables and control panels fully accessible for ease of use Circuit breaker can be removed for maintenance to prevent an increase of resistance due to loose or faulty circuit breaker connections Incorporation of protection relays from all major suppliers including Micom, Fanox, Argus, Sepam and SEG

Features

Available in 1200A – 2000A Withdrawable units ABB VM1 or VD4 circuit breaker Indoor NEMA 1 rating Integration of internal arc prevention technologies Vacuum Technology for safe, compact, and reliable performance

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
Product areas of focus: Switchgear and Switchboard, Busway and Busduct
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location