The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product

Vertiv™ PowerBoard Low Voltage Switchgear

Vertiv™ manufactures the most compact type tested low voltage (LV) switchgear assemblies on the market. All LV switchgear solutions are custom built using a modular design that can be configured to suit project requirements. In house metalwork fabrication and paintwork facilities ensure that Vertiv can deliver a high quality and efficient solution for any specification.

Get Brochure Get Manual
Key Benefits
Full customization and design flexibility
Type tested arc prevention busbar systems
Steel Rated IP31- IP56 y Available from 800A – 6300A
Segregation available up to Form 4 type 7 for enhanced user safety and protection
Integration of TVSS, PQM’s, Protective Relays and Controls based on site specific needs

Benefits

Reduced footprint designs including high density device stacking
Full access to all busbar connections for maintenance and thermal imaging surveys
Fully extendable, modular system design with flexible construction with in-line, back-to-back, U and L shaped configurations
Incorporation of in-house PLC programming and energy monitoring equipment

Features

Available from 800A – 6300A
Seismically tested and certified
Incorporation of life safety protection relays and interlocks
All Forms of Separation available up to Form 4 Type 7

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
Product areas of focus: Switchgear and Switchboard, Busway and Busduct
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location