The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Network Power Switch

The NPS-I & NPS-II switches allows instantaneous transfer of load between two power sources.

Get Brochure
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

The NPS-I & NPS-II switches allows instantaneous transfer of load between two power sources.

Features

Uses Power Semiconductors as Switching Element -  It acts like protective barrier to the load. When power supply feeding to the load goes beyond the preset limits (Frequency or voltage) the switch instantly disconnects from load and protects it.
Independent Micro-controller -  Makes it independent of source functioning and its control scheme. The smart control enables user to select the priority of source.
Simple & Rugged design - Low component count, giving high level of reliability.
Exceptional Performance -  It is tailored to suit the requirements of different operating conditions. It tracks the Input Voltage, Phase & Frequency, Distortion levels at the terminal points. If these parameters are within the limits then depending upon the priority selection, it activates the respective switch. This ensures the power availability to the load.
MODBUS RS 232/485 Interface (optional) - To connect your building Management System (BMS) for monitoring of all status & alarms
Potential Free contacts (optional) - For remote monitoring of the switch activity

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
PORTALS
Partner Login

Language & Location