The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv MegaVert-G系列中压变频器

Vertiv-megavert is the IGBT medium voltage converter which developed and produced by Vertiv's leading electronics tech. By using SPWM (Sinusoidal PWM) control technology, to achieve the medium voltage motor variable frequency speed control.By improving the power factor and operating efficiency of the equipment, the control level of the system can be improved, the energy consumption of the motor can be reduced, and the goal of energy conservation and environmental protection can be realized.

Key Benefits
►Clean Power Input & Power Quality Output ►Highest Availability ►Advanced Control Features ►Best Flexibility
Best Suited For:
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Water Supply/Sewage Disposal
  • Power/Gas Transmission and Distribution
  • Power Generation
  • Oil and Gas
  • Mining/Metals
Warranty: 24 months

The Vertiv- MegaVert G series medium voltage inverter uses magnetic loop vector algorithm, asynchronous motor and synchronous motor dual control platform design.Support for a cell cascade passable architecture.It is a high performance and high reliability IGBT medium voltage converter independently developed and produced by vedic technology using industry-leading power electronics technology.

Benefits

Lower operating cost 20 years life design Outstanding reliability Strong environmental compatibility cope with harsh environments. Precise process control running stably and respond quickly. Fit for new or existing induction, synchronous and permanent magnet motors. Fit for pump, fan applications, constant torque applications

Features

Output waveform complies with power quality standards of GB/T 14549-93 and IEEE519-1992. High reliability and high value Common IGBTpower unit modularization Easy maintenance System effciency higher than 97% Without any compensation device, the power factor exceeds 0.96 With DSP+FPGA three-core control and separate operation of logic and algorithm, running stably
and respond quickly.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Attractive Solutions
2 Ali Ameen St., Nasr City Cairo Egypt
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Control Room Infrastructure, Medium Voltage Inverter
Technology Distribution Ltd. ( TD Africa)
5, Redemption Crescent, Gbagada Industrial Estate Lagos 23401 Nigeria
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Power Transfer Switches, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring, Control Room Infrastructure, Mobile Workstation, Medium Voltage Inverter, Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways
Vertiv Asia Service Sales
asia.servicesales@vertiv.com
Thailand
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Wind Power, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring, Control Room Infrastructure, Mobile Workstation, Medium Voltage Inverter, Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location