The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ PowerDirect Rack 系列整机柜电源系统

Vertiv™ PowerDirect Rack PSS5020 系列整机柜电源系统是维谛技术(Vertiv)集多年开发和网上运行经验,为数据中心和智算中心的服务器整机柜电源系统而设计。为满足服务器等负载设备特性,设计出具有高可靠性和高安全性的48V直流电源产品。该高效电源系统具有效率大于97%、兼容交直流输入、功率密度高达19.8kW/U等特点;同时维谛技术目前已经为国内外多个项目提供整机柜服务器电源的定制解决方案。

Benefits

安全可靠
  • 直流输出掉电保持时间长,大于30ms
  • 具有输入过欠压保护功能、输出过欠压保护功能
  • 具有Walk in功能,启动时避免对前级变压器和油机的冲击
  • PSU整流模块支持双输入
高效高密
  • 高效模块峰值效率>97.5%
  • 整流模块功率密度高达19.8kW/U
配置灵活
  • 支持12个模块并联运行,数字化自主均流
  • 兼容交流输入220V,直流输入240、400V
  • 可选交换机插框,支持热插拔和过流保护功能
  • 适用19英寸和21英寸整机柜安装
智能化
  • 支持接入RMC机柜监控单元
  • 具有CAN接口、网口等通信接口,组网灵活
  • 整流模块具有独立的ID识别功能,便于用户的资产管理

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location