The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Vertiv™ 801 NCU/SM-Device Retrofit Kit

Find Sales Contact
Key Benefits
Modernizes legacy NetSure 801 systems can be done while powered with minimal disruption
Supports advanced network protocols and cybersecurity features
Offers a consistent, unified interface across primary and secondary bays
Simplifies deployment with bay-specific configurations
Reduces upgrade costs by leveraging existing infrastructure

Benefits

Improves operator experience with modern, touch-based interface
Enables secure and remote access to critical power parameters
Enhances system uptime through real-time monitoring
Simplifies integration into current network infrastructures
Reduces labor during retrofit installation

Features

10” high-resolution touchscreen interface (primary bay)
Remote and local system access
Multi-protocol communication: IPv4, IPv6, SNMP v2c/v3, Modbus, TL1
Fast Install
Distribution-only upgrade kit supports various legacy system generations

Vertiv™ 801 NCU/SM-Device Retrofit Kit
Input
Input Voltage, Operational
120/240 VAC
Input Connections
Terminal Block (depends on bay type)
Access
Rear access recommended
Output
Output Voltage, Operational
48 VDC (monitored)
Physical Characteristics
Options
Retrofit kits for primary, secondary, and distribution-only bays
Environmetal & Standard Compliance
Control and Monitoring
DC-93022

Find Your Area Contact

Products Support Contacts

Showing contacts for California, 91733, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location