The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product

Vertiv™ PowerDirect 3000 33kW - 50 VDC Power Systems

The Vertiv™ PowerDirect 3000, 50VDC 33kW power systems deliver high‑efficiency and reliable DC power for AI deployments. They support hyperscalers and system integrators with validated AI infrastructure that integrates with busbar and liquid cooling architectures. These power shelves are also backed by Vertiv’s global data center expertise as part of a comprehensive infrastructure solutions portfolio.

Get Brochure
Key Benefits
  • HIGH CONVERSION EFFICIENCY: Provides efficient DC power conversion for rack‑level deployment to maximize energy savings.
  • ACCELERATED AI RACK DEPLOYMENT: Supports faster and more cost‑efficient hyperscale and AI infrastructure deployments.
  • HIGH POWER DENSITY: Delivers up to 33kW per shelf in a compact 19‑inch, in‑rack form factor, enabling more power in less space to support high‑performance, space‑constrained deployments.​
  • GLOBAL DEPLOYMENT-READY: Ready for multi-region rollout with Vertiv’s localized and comprehensive manufacturing, service, and support network for data center infrastructure.​
  • DC POWER AND 800 VDC ROADMAP INTEGRATION: Aligns with Vertiv’s roadmap to support scalable, AI‑ready data centers with integrated thermal management and power distribution products and services.​
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Telecom
Warranty: This product is backed by Vertiv's standard warranty.

Benefits

  • HIGH DYNAMIC LOAD-COMPATIBILITY: Its power conversion architecture adapts quickly to rapid load shifts in GPU‑driven AI workloads, offering stable performance and operational efficiency.
  • RELIABLE POWER SUPPLY: It provides dependable power delivery to support continuous operation and maintain performance in high‑density environments.
  • MODULAR SHELF ARCHITECTURE: It allows easy configuration and scaling of power shelves to meet evolving rack power needs for greater flexibility, improved capacity planning, and cost‑efficient growth.

Features

  • COMPACT, HIGH-DENSITY RACK DESIGN: It maximizes compute per rack by delivering required power in less space, reducing material use and minimizing infrastructure expansion.
  • SAFETY AND PROTECTION FEATURES: Its integrated electrical protection and controlled power sequencing enhance equipment safety and align with data center safety standards.
  • APPLICATION-ALIGNED MONITORING AND INTEGRATION: It improves compatibility with AI rack control environments for smoother, more efficient system coordination.

The Vertiv™ PowerDirect 3000 50 VDC 33kW power systems provide dense and efficient power for AI-ready racks. They enable seamless integration, with each 33kW shelf featuring six hot‑swappable 5.5kW PSUs and an intelligent Power Management Controller (PMC). With multi-shelf parallel operation, rapid deployment, and advanced telemetry support, they deliver scalable, space-efficient power distribution.​

Vertiv™ PowerDirect 3000 33kW - 50 VDC Power Systems
Product Overview
Power Capacity
33kW
Current Capacity
Current, Shelf: 700A Current, Power Supply Unit: 112 amps at 49.0 VDC (5500 watts maximum)
Output Voltage, Nominal
50 VDC at no load
Input Voltage, Nominal
3P+N+PE (311 to 457VAC) / 3P+PE (180 to 260VAC) / L+N (176 to 305VAC)
Input
Input Voltage, Nominal
3P+N+PE (311 to 457VAC) / 3P+PE (180 to 260VAC) / L+N (176 to 305VAC)
Output
Output Voltage, Nominal
50 VDC at no load

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
PORTALS
Partner Login

Language & Location