Vertiv™ PowerBar Track
The Vertiv™ PowerBar Track is a modular, open-track busway system with a double-stack, joint-block design and capacities from 160A to 2000A. It is designed to meet the high-power demands of data center IT racks for AI and high-performance computing environments. It also adapts to evolving power requirements, offering reliable power distribution. Its hot-swappable tap-off boxes allow safe and flexible installation anywhere along the track, supporting seamless integration into any data center layout. The space-saving, energy-efficient design supports scalability, simplified deployment, and continuous power delivery, even during upgrades or reconfigurations. The system is also UL 857-listed, meeting rigorous standards and providing both quality and safety.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Data Center/Colocation/Hosting
Vertiv™ PowerBar Track
The Vertiv™ PowerBar Track is a modular, open-track busway system with a double-stack, joint-block design and capacities from 160A to 2000A. It is designed to meet the high-power demands of data center IT racks for AI and high-performance computing environments. It also adapts to evolving power requirements, offering reliable power distribution. Its hot-swappable tap-off boxes allow safe and flexible installation anywhere along the track, supporting seamless integration into any data center layout. The space-saving, energy-efficient design supports scalability, simplified deployment, and continuous power delivery, even during upgrades or reconfigurations. The system is also UL 857-listed, meeting rigorous standards and providing both quality and safety.
- Data Center/Colocation/Hosting
Benefits
- SIMPLIFIED POWER DISTRIBUTION: It maximizes space and boosts electrical efficiency with an innovative, high-amperage open-track busway.
- CONTINUOUS POWER DELIVERY: Its hot-swappable tap-off boxes adapt seamlessly to changing power needs without disrupting critical loads, supporting continuous business operations.
- MODULAR DESIGN: It enables flexible expansion by allowing tap-off units to be added anywhere along the busway.
- CUSTOMIZABLE DESIGN: It enables capacity and connection reconfigurations, allowing seamless optimization and adaptation over time with minimal external support needed.
- SUPERIOR SAFETY: It is verified with IP2X certification and UL 857 compliance, reducing labor requirements while enhancing protection and installation efficiency.
- INTEGRATED POWER DISTRIBUTION: It seamlessly connects with Vertiv™ products, including Vertiv™ PowerBoard Switchgear and Switchboard, as a scalable core component of the Vertiv 360AI portfolio.
Features
- DOUBLE-STACK BUSWAY: It delivers higher amperage capacity within a compact footprint, making it a smart solution for high-density power distribution in space-constrained environments.
- HOT-SWAPPABLE, TAP-OFF BOXES: These are IP2X-certified for safe installation anywhere along the busway, maximizing flexibility, safety, and return on investment.
- ADVANCED METERING OPTION: It allows real-time power monitoring and data integration via RJ45 Ethernet plug-in connections for smarter data center management.
- ALUMINUM ENCASEMENT: Its lightweight construction enables faster, easier installation and handling.
- UL 857 RATING: It complies with stringent electrical standards, offering enhanced safety, simplified installation, and dependable performance.
Specifications
The Vertiv™ PowerBar Track is a busway system designed for 100% continuous current, ideal for AI-driven and high-performance computing environments. It delivers scalable, space-efficient, and energy-conscious power distribution with advanced metering via RJ45 Ethernet plug-in connections for seamless monitoring and integration. Its modular, overhead design offers flexibility and simplicity, enabling customizable configurations that adapt to evolving data center and business needs.