The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product

Vertiv™ PowerBar Track

The Vertiv™ PowerBar Track is a modular, open-track busbar system with a double-stack, joint-block design and capacities from 160A to 2500A. It is designed to meet the high-power demands of data center IT racks for AI and high-performance computing environments. It also adapts to evolving power requirements, offering reliable power distribution. Its hot-swappable tap-off boxes allow safe and flexible installation anywhere along the track, supporting seamless integration into any data center layout. The space-saving, energy-efficient design supports scalability, simplified deployment, and continuous power delivery, even during upgrades or reconfigurations. The system is also compliant with IEC 61439-6 standards, providing both quality and safety.

Get Brochure Get Manual
Key Benefits
  • HIGH POWER CAPACITY: It maximizes your power distribution capabilities with capacities from 160A to 2500A, addressing increasing power demand for AI-driven and high-performance workloads.​
  • SCALABLE AND FLEXIBLE SOLUTION: It is designed for any data center, adapting to changing power configurations and optimizing floor space with rack or underfloor deployment options.​
  • RELIABLE PERFORMANCE: Its space-saving, compact design delivers consistent power in high-density environments without compromising efficiency or reliability.​
  • ENERGY EFFICIENCY: It is available in high-density copper and 55%-conductivity aluminum conductors, providing superior electrical performance while helping reduce operational costs.​
  • HIGH AMPERAGE OPEN TRACK BUSBAR: It features new ratings with the Multi Stack Joint Pack and Double Joint Block, boosting amperage capacity and enhancing performance for high-demand applications.​
Best Suited For:
  • Data Center/Colocation/Hosting
Warranty: This product includes a standard 12-month warranty.​

Benefits

  • SIMPLIFIED POWER DISTRIBUTION: It maximizes space and boosts electrical efficiency with an innovative, high-amperage open-track busbar.​
  • CONTINUOUS POWER DELIVERY: Its hot-swappable tap-off boxes adapt seamlessly to changing power needs without disrupting critical loads, supporting continuous business operations.​
  • MODULAR DESIGN: It enables flexible expansion by allowing tap-off units to be added anywhere along the busbar.​
  • CUSTOMIZABLE DESIGN: It enables capacity and connection reconfigurations, allowing seamless optimization and adaptation over time with minimal external support needed.
  • SUPERIOR SAFETY: It is verified with IP2X certification and IEC 61439-6 standards, reducing labor requirements while enhancing protection and installation efficiency.​
  • INTEGRATED POWER DISTRIBUTION: It seamlessly connects with Vertiv™ products, including Vertiv™ PowerBoard Switchgear and Switchboard, as a scalable core component of the Vertiv 360AI portfolio.​

Features

  • DOUBLE-STACK BUSBAR: It delivers higher amperage capacity within a compact footprint, making it a smart solution for high-density power distribution in space-constrained environments.​
  • HOT-SWAPPABLE, TAP-OFF BOXES: These are IP2X-certified for safe installation anywhere along the busbar, maximizing flexibility, safety, and return on investment.​
  • ADVANCED METERING OPTION: It allows real-time power monitoring and data integration via RJ45 Ethernet plug-in connections for smarter data center management.​
  • ALUMINUM ENCASEMENT: Its lightweight construction enables faster, easier installation and handling.
  • IEC 61439-6 STANDARDS: It provides globally recognized safety, reliability, and performance through rigorous design verification and testing.

The Vertiv™ PowerBar Track is a busbar system designed for 100% continuous current, ideal for AI-driven and high-performance computing environments. It delivers scalable, space-efficient, and energy-conscious power distribution with advanced metering via RJ45 Ethernet plug-in connections for seamless monitoring and integration. Its modular, overhead design offers flexibility and simplicity, enabling customizable configurations that adapt to evolving data center and business needs.​

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
Product areas of focus: Switchgear and Switchboard, Busway and Busduct
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location