The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Data Center World
AFCOM DCW 2023 Event
May 08 - May 11, 2023
Join us at AFCOM DCW 2023 to learn all about the latest trends and needs for the data center industry. Real Answers for today’s DC issues.

Join us at AFCOM Data Center World 2023.

North America’s Leading Data Center Facilities and IT Infrastructure Conference and Expo. Data Center World delivers expert insight and strategies on the technologies and concepts facilities and IT infrastructure pros need to know to plan, manage, and optimize their data center.

The longest-running data center conference, Data Center World perfectly blends decades of experience of bringing the industry together with unparalleled insight and perspective into the most critical data center challenges and issues.

Join us at Booth #505 to learn all about these exciting innovations.

Special Discount available with Vertiv. Customers will receive a $300 off standard and all-access conference passes once you use this code: VERTIV300
Free Code Registration



Sessions

Leveraging Renewable Energy for Always On Power

Product Information Tech Talk

Leveraging Renewable Energy for Always On Power

Always-on-power is the future of power for mission-critical facilities, including data centers. Through a mission-critical micro-grid utilizing a bi-directional Battery Energy Storage System (BESS) to manage hybrid energy sources and supported by a UPS, this always-on power solution will enable critical facilities to have an independent power source. This solution will facilitate normal operations, support grid emergency events, and contribute to sustainability initiatives. The system adds the necessary resilience and supports renewable energy onsite options, including solar, fuel cells, and onsite generation. Storage makes renewable energy more reliable and allows for grid interaction and the monetization of all energy assets. This concept is proving out in pilots in EMEA and the US. Vertiv team is piloting a hybrid system composed of a hydrogen fuel cell, a Vertiv UPS with grid interactive capabilities, and a BESS controller. Learn about the steps you can take now for energy independence in the future.

Date: Tuesday, May 9th

Time: 10:00 am - 10:50 am

Location: Level 3, Room 7

Speakers: Brad Luyster & Peter Panfil

Brad Luyster
Director, Battery Storage

Peter Panfil
Vice President of Global Power

When Modular Data Centers Make Sense

Fast Chat Video Interview

When Modular Data Centers Make Sense

Prefabricated modular data centers are both an option and increasingly a choice for enterprise businesses, now that Colo rents have increased significantly, and availability has become a major concern. Enterprise IT leaders can consider a modular on-prem data center to incorporate into an existing data center or build to suit on their own land. Modular solutions provide power density and connectivity in a scalable configuration that allows owners to control IT operating expenses - without fear of rising rents. Greg Stover will explain the considerations that procurement and IT teams should consider when planning their data hosting strategies.

Date: Wednesday, May 10th

Time: 9:30 am

Location: Data Center Live Stage in Exhibit Hall

Speaker: Greg Stover

Greg Stover
Global Director, High Tech Development

Products

Vertiv™ Liebert® GXT5 Lithium-Ion UPS 1000 - 3000 VA, 120V

The Vertiv™ Liebert® GXT5 Lithium-Ion double-conversion online UPS provides the highest level of power conditioning and power protection for critical business IT systems such as network equipment and business servers. This ensures that your mission-critical systems and applications are protected in the event of any utility power problems such as power surges or a complete loss of power. The Liebert® GXT5 UPS protects against the widest range of power problems and seamlessly switches to battery backup if the quality of the input power is outside of acceptable operating levels. Learn more about Vertiv™ Liebert® GXT5 Lithium-Ion UPS 1000 - 3000 VA, 120V.

Liebert® ITA2 UPS 3 phase 208V

The Liebert® ITA2 UPS offers economical, efficient and reliable three-phase power for critical loads under 10kVA. Use in a rackmount or tower configuration. This intelligent UPS has scalable battery runtimes, output distribution options, a high power factor and an optional maintenance bypass cabinet. It is easy to install and operate. Optional lithium-ion battery cabinets available. Learn more about Liebert® ITA2 UPS 3 phase 208V.

Vertiv™ Geist™ UPDU, Universal Power Distribution Unit

The Universal PDU is a versatile rack power distribution unit featuring a universal input and detachable Facility Side Cable (sold separately). The Universal PDU supports common AC power configurations ranging from 16A-60A and 120V-415V. Available in basic to intelligent models featuring advanced remote power and environmental monitoring and optional outlet level switching. The universal design simplifies critical IT infrastructure deployments by allowing a single model to be installed globally. Learn more about Vertiv™ Geist™ UPDU, Universal Power Distribution Unit.

Vertiv™ Geist™ Rack Transfer Switch

The Vertiv™ Geist™ Rack Transfer Switch (RTS) delivers redundant power to single corded devices. Two independent power inputs enables users to connect to a primary and secondary power source. The Vertiv™ Geist™ Rack Transfer Switch automatically detects the loss of power and switches the power load to the alternative power source in less than 4-8 milliseconds without the need for human intervention. This ensures equipment remains powered until the primary power source returns providing ultimate mission-critical power reliability. Learn more about Vertiv™ Geist™ Rack Transfer Switch.

Vertiv™ Powerbar iMPB

Ideal for dynamic data center environments, the modular Vertiv™ Powerbar iMPB allows businesses to cost-effectively optimize and adapt power distribution infrastructure over time. User friendly tap-off boxes can be placed anywhere along the busway for easy integration into any data center layout and speedy scalability. The adaptive busway design also maximizes availability with continuous power delivery to critical loads even during upgrades and changes. Learn more about Vertiv™ Powerbar iMPB.

High Density Thermal Solutions

To satisfy the immense amounts of data needed at the fingertips of the user you need to increase the power density in your edge data center. But high-power densities also need high-density cooling systems. And that is why we, at Vertiv, developed a full range of high-density, holistic data center cooling solutions. Thus, whether we're talking about refrigerant-based cooling modules or pumping and chiller units, floor-mount, ceiling-mount or rack cooling systems, we're ready to help you keep the temperature of your IT equipment at the optimum levels. Learn more about High Density Thermal Solutions.

Vertiv™ Avocent® ADX Platform

The Vertiv™ Avocent® ADX Platform is built upon a secure common architecture which seamlessly integrate and scale to create an open yet resilient IT management platform – from Enterprise to Edge configurations. Avocent ADX Platform provides the highest performance and agility, security, and enables automation, management, monitoring and control of all your devices like no other solution in the market. Learn more about Vertiv™ Avocent® ADX Platform.

Follow us on Facebook, LinkedIn, Twitter and Instagram!
#VertivEvents #DCW2023
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location