The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Forsythe Data Centers Achieves Efficiency and Flexibility With Vertiv Solutions

17-7-2

Background

When Forsythe Data Centers built its 30MW facility in Oak Grove, IL, it needed a power and cooling infrastructure that would provide protection and efficiency while supporting a highly configurable environment for customers. It chose Vertiv cooling systems and power systems, including Lithium-Ion UPS battery technology, to create a robust and scalable Tier III Uptime Certified data center.

Results:

  • Scalable power and cooling systems to support private customer suites from 300 to 4,000 square feet of contiguous space and 50kw to 1.5MW of power.
  • PUEs as low as 1.27
  • LEED Gold Certification for energy efficiency and reduced environmental impact
 
 
Case Summary
Location:​ Sydney, Australia
Vertiv Services:
  • Liebert NX UPS 300kVA/kW for IT suite power blocks
  • Liebert NX UPS 500kVA/kW cabinet room
  • Lithium-Ion and VRLA battery plants
  • Liebert PPC and RX PDUs
  • Alber Battery Monitoring   (used on the VRLA bus)
Download the Case Study

Related Articles

PORTALS
Partner Login

Language & Location