- CEU 324: High-Ampacity Rack PDU
- 2025/09/30 16:00
- 2025/09/30 17:00
- 九月 30, 2025
Join us for CEU 324 where we will dive into:
As high-performance computing and AI workloads drive data center operations to environmental and utilization limits, the need for higher density rack power distribution units arises.
We’ll discuss how the high-power capacities present unique design challenges to ensure electrical and metering integrity and reliable thermal performance while operating up to 60°C (144°F) ambient temperature.
By the end of this session, participants will be able to:
- Recognize the emerging needs for HD rack PDU for HPC/AI compute applications.
- Identify the key attributes of high-density rack PDUs that ensure long term reliability.
- Understand trade-offs in cost, design for manufacturability, and optimization.
- Articulate the key HD rack PDU design strategies to improve thermal performance.
- Understand how HD rack PDU designs impact electrical system infrastructure.
Speakers
Kevin Ferguson
Director of Engineering Vertiv
Sam Riley
Director of Offering, ETO and OEM Vertiv