Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Avocent HMX1070 / HMIQSHDI Software Downloads

Avocent HMX Managers v5 can now be upgraded to the version 6 firmware via the updates available on this page. Only hardware version 5 and newer Avocent HMX Manager models are compatible with this upgrade.

Sign up for Software Updates

 

Before upgrading, please read the release notes and technical documentation. The upgrade steps must be followed exactly as written. Failure to follow the steps could result in non-functioning units.

Effective February 28, 2017, Vertiv will end distribution of the listed Avocent HMX and AMX High Performance KVM. After February 28, 2017 the listed SKUs will be at End-of-Sale (EOS) and they will no longer be available for purchase from Vertiv.

Read EOL Bulletin View Discontinued Product Page

HMX Manager

Only hardware version 5 and newer Avocent HMX Manager Models are compatible with the firmware upgrade to version 6.0.0.74 or above. If you have both a 4.x.x.x HMX Manager (MPN: 520-729-xxx) and a 5.x.x.x HMX Manager (MPN: 520-882-xxx), please contact Avocent Technical Support to get firmware that allows the Managers to work together in a Hub and Spoke configuration.

HMX Transmitter and Receiver

Once HMX transmitter or HMX receiver is upgraded to a .30 version of firmware (either 4.30.0.18 or 6.30.x.x), you cannot downgrade that unit to a “non .30” release. For example, once upgraded to 4.30.0.18 a customer cannot downgrade to 4.0.0.18 or 4.10.0.18.

Software downloads are .ZIP files which must be extracted before use.

Legacy Downloads for Avocent HMX1070 / HMIQSHDI

RELEASE VERSION AND DATE ​NOTES SOFTWARE DOWNLOAD

v6.30.0.21
August 15, 2014

Release Notes HMX1070_6.30.0.21
HMIQSHDI_6.30.0.21

v6.30.0.12
May 30, 2013

Release Notes HMX1070_6.30.0.12
HMIQSHDI_6.30.0.12

v4.30.0.18
May 30, 2013

Release Notes HMX1070_4.30.0.18
HMIQSHDI_4.30.0.18

v4.0.0.18
November 4, 2011

Release Notes HMX1070_4.0.0.18
HMIQSHDI_4.0.0.18

v4.0.0.12
March 15, 2011

Release Notes HMX1070_4.0.0.12
HMIQSHDI_4.0.0.12

v4.0.0.9
December 22, 2010

  HMX1070_4.0.0.9
HMIQSHDI_4.0.0.9

v4.0.0.0
July 24, 2010

Release Notes HMX1070_4.0.0.0
Release Notes HHMIQSHDI_4.0.0.0

v3.3.0.4
June 15, 2009

Release Notes HMX1070_3.3.0.4
Release Notes HMIQSHDI_3.3.0.4

Статьи на похожие темы

Avocent HMX Manager Software Downloads Image

Программное обеспечение и прошивки

Avocent HMX Manager Software Downloads
Avocent HMX2050 / HMIQDHDD Software Downloads Image

Программное обеспечение и прошивки

Avocent HMX2050 / HMIQDHDD Software Downloads
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион