Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Семейство продукта

Cables and Bus Preventive Maintenance

Cables and bus are an integral part of your electrical distribution system. Keeping them sound and reliable is not an easy task. Mistakes in connections and splices during installation can lead to unnecessary outages. Additionally, these components are often exposed to harsh environmental conditions that can lead to failures, such as excessive water or heat. Ongoing maintenance of cables and bus is critical to avoiding costly outages or accidents.

Получить брошюру
Оптимальное решение для:
  • Manufacturing
  • Oil and Gas
  • Power Generation
  • PowerGas Transmission and Distribution

Преимущества

Enhanced electrical distribution system reliability is due to regular preventive maintenance of cables and bus
Less unplanned downtime occurs as problems are detected and addressed prior to an outage
Improved power quality is achieved when cables and bus are installed and maintained properly
Better capital expenditure planning is possible with information gleaned from inspection findings and test results

Особенности

Inspection of cables and supports identifies installation problems or cable flaws such as sharp bends, leaks, soft spots, or cracked jackets
Connection check verifies the tightness and cleanliness of cable and bus connections
Infrared scan of energized bus helps uncover evidence of  overheating, corrosion, arcing, or other forms of deterioration
Cable testing appropriate for your application and unique infrastructure is performed per recommended maintenance practices
Comprehensive report details test results, condition of cables and bus, recommendations on replacement or corrective action, and proposed follow-up testing

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции
Найденные контактные данные по критерию California, 91733, USA Изменения
Electrical Reliability Services
+1 877 468 6384
USA
Целевые области обслуживания: Проектные услуги, Меры по оптимизации обслуживания, Противоаварийные мероприятия, Профилактическое обслуживание, Профилактическое обслуживание для отраслевого применения, Управление запасными частями и комплектующими деталями
Geist Support - Americas (Rack PDU and Watchdog)
1777 Yolande Avenue Lincoln Nebraska USA
Целевые области обслуживания: Проектные услуги, Меры по оптимизации обслуживания, Противоаварийные мероприятия, Профилактическое обслуживание, Профилактическое обслуживание для отраслевого применения, Дистанционное обслуживание, Управление запасными частями и комплектующими деталями
Vertiv (Liebert Services)
610 Executive Campus Drive Westerville Ohio 43082 USA
Целевые области обслуживания: Проектные услуги, Меры по оптимизации обслуживания, Курсы обучения, Противоаварийные мероприятия, Профилактическое обслуживание, Профилактическое обслуживание для отраслевого применения, Дистанционное обслуживание, Управление запасными частями и комплектующими деталями
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион