Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Продукт

Liebert Indirect Evaporative Free Cooling Unit

The Liebert Indirect Evaporative Free Cooling Unit improves energy efficiency with potential PUEs under 1.2 with minimal water usage. It includes supplemental DX (direct expansion) or chilled water options for trim cooling requirements.

Получить брошюру
Оптимальное решение для:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Гарантия: One Year Limited Warranty Against Defects in Material and Workmanship

Преимущества

 Highly efficient - mechanical PUE less than 1.2
 Lower installation and maintenance costs
 No outside air into the data center
 Balanced capacity utilization and efficiency
 Greater protection
 Extended dry mode range
 Less water usage and treatment
 Downsized electrical infrastructure
 Controls require little if any customization 

Особенности

Highly efficient aluminum air-to-air heat exchanger offers up to 66% efficiency dry and 78% efficiency wet.
 Supplemental DX or chilled water options available for trim cooling requirements.
 Advanced monitoring and event notification.
 Finely tuned controls for balanced operation and cooling. 

The Liebert ® Indirect Evaporative Freecooling Unit achieves higher effi ciency through economization without the risks of bringing outside air into the data center. During the majority of annual operating hours cooling of data center air is done by transferring heat to the scavenger air stream while passing through a coated aluminum heat exchanger. As ambient conditions increase to temperatures above ~60°F dry bulb the unit cools the scavenger air through use of the evaporative cooling effect of water to provide increased cooling capacity without the use of compressors. During exceptionally hot ambient conditions the supplemental trim cooling system will engage to provide additional cooling capacity. Liebert ® Indirect Evaporative Freecooling Unit What’s Cool in the Data Center Thermal Management Innovations This unit offers several signifi cant advantages for large data center designs. The evaporative cooling offers a significantly lower peak power consumption compared to other large thermal management system. The exceptional dry mode effectiveness of the epoxy-coated aluminum heat exchanger reduces water usage and allows flexibility in operating modes to prioritize reduced water consumption, reduced power consumption, or a combination of both.

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции
Найденные контактные данные по критерию California, 91733, USA Изменения
Vertiv (Liebert Services)
610 Executive Campus Drive Westerville Ohio 43082 USA
Целевые области продажи продукта: Источники бесперебойного питания (ИБП), Системы распределения электропитания, Системы управления климатом, Интегрированные решения, Стойки и изолированные системы
Vertiv Academy – Thermal Management Training
530 Westar Blvd Westerville Ohio 43082 USA
Целевые области продажи продукта: Системы управления климатом
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион