Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Семейство продукта

E-series Rack

Compatible structure design, ensuring the compatability with all the 19-inch devices that meet the EIA-310-D standard

Получить брошюру
Login to Save for Later
Оптимальное решение для:
  • Data CenterColocationHosting
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Telecom

Особенности

High Standard Rack Design
High static bearing capacity of 1300kg with 75% perforation
Powerful Scalability of Solutions
Compatible with SmartAisle design
Perfect Details
„Side door with lock-safer
Better control for parallel racks
„Integrated welding structure with higher strength
More reliable grounding cables
Strong Compatibility
Fully compatible with 19-inch standard equipment
Reliable Power Distribution Design
Multi power distribution methods to meet various demands

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции
Найденные контактные данные по критерию California, 91733, USA Изменения
Vertiv (Liebert Services)
610 Executive Campus Drive Westerville Ohio 43082 USA
Целевые области продажи продукта: Источники бесперебойного питания (ИБП), Системы распределения электропитания, Системы управления климатом, Интегрированные решения, Стойки и изолированные системы
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион