Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Семейство продукта

SmartMod Infrastructure

Deploying a new data center or migrating your network to an IP architecture is a challenge, requiring tremendous drain on resources. Doing so in a short timeframe seems nearly impossible. However, operators and carriers must make significant changes in order to improve agility, reduce operating costs and remain competitive in today’s converging marketplace. The SmartMod™ offering is an intelligent, rapid deployable, modular enclosure for stand-alone data centers or network aggregation.

Получить брошюру
Оптимальное решение для:
  • Construction and Engineering
  • Data CenterColocationHosting
  • Government
  • Healthcare
  • Marine
  • Telecom
  • Transportation

Преимущества

Ensure the reliable operation of ground fault protection systems and reduction of voltage transients from unbalanced load switching (10-250kVA/kW)
Delivering the mission-critical protection you need to keep all your sensitive equipment operating as expected (500kA per phase)
Sustain critical operations that simply can’t go down, from integrated systems and network closets to facility-wide data center solutions (10-1200kVA/kW)
Monitor and manage your data center with superior efficiency by gaining the ability to change operating status of managed devices at will 

Особенности

Extremely wide range of load testing solutions, from a simple 10 kW portable load to multiple megawatt units
Designed to withstand the most rigorous network power applications, these systems satisfy medium to large power requirements at remote sites and core facilities (5-600kW)
Scalable thermal management solutions delivering high efficiency and reliability
Easily separates hot and cold air, increasing return air temperature to cooling units
Active synchronization of onsite generating unit to the utility source with programmable microprocessor controller with keypad and LCD display
Provides real-time acquisition of data from the data center infrastructure and environment 

* Чтобы отобразить загрузки, относящиеся к определенному продукту, необходимо перейти на страницу, посвященную модели, путем выбора наименования модели в таблице спецификаций (см. выше).

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции

Найденные контактные данные по критерию Ohio, 43215, USA Изменения
Vertiv (Liebert Services)
610 Executive Campus Drive Westerville Ohio 43082 USA
Целевые области продажи продукта: Источники бесперебойного питания (ИБП), Системы распределения электропитания, Системы управления климатом, Интегрированные решения, Стойки и изолированные системы
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион