Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Семейство продукта

Liebert® NXL UPS, 400-800 kVA

The Liebert® NXL family guarantees efficient power protection for a wide range of mission- critical applications such as finance, healthcare, transportation, government, telecom, manufacturing and data centers.

Получить брошюру
Оптимальное решение для:
  • Banking Financial and Insurance
  • Data CenterColocationHosting
  • Healthcare
  • Manufacturing
  • Transportation

Liebert® NXL is a transformer-based UPS that provides reliable power protection for high power applications. It offers excellent dynamic performance and flexibility, responding to all input conditions while maintaining high output power quality for critical loads

Преимущества

Increased Availability
Liebert ActiveStar®Digital Signal Processor (DSP) controls
Redundant components: fans, power supplies, communications cards
Superior handling of present and future computer loads, up to 0.95 leading power factor without derating
High input fault current capability
Advanced touch screen user interface reduces risk of human error
Excellent dynamic performance
Generator and utility friendly with low current distortion
Optimized Total Cost of Ownership
Up to 94% operating efficiency in double conversion mode and up to 98% operating efficiency in Intelligent Eco-Mode operation
Front access for optimized installation and service
Compact cabinets optimize use of floorspace
Improved cable access resulting in faster installation
Inter-cabinet cabling requiring reduced  hard wiring 

Особенности

True on-line double conversion topology
Advanced touch screen user interface
Superior overload and fault-clearing capability
High operating efficiency level
Intelligent paralleling control capability
Supports leading power factor loads without derating
Latest generation IGBTs
Output isolation transformer
Continuous duty static bypass switch
Power factor management and generator friendly operation
Compact footprint 
Брошюры и проспекты

* Чтобы отобразить загрузки, относящиеся к определенному продукту, необходимо перейти на страницу, посвященную модели, путем выбора наименования модели в таблице спецификаций (см. выше).

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции
Найденные контактные данные по критерию California, 91733, USA Изменения
Vertiv™ Services
610 Executive Campus Drive Westerville Ohio 43082 USA
Целевые области продажи продукта: Источники бесперебойного питания (ИБП), Системы распределения электропитания, Системы управления климатом, Интегрированные решения, Стойки и изолированные системы
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион