Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Семейство продукта

Knürr DI-STRIP Basic Rack PDUs

Basic Rack PDUs are the right answer for data center users selecting robust, economical and flexible rack power solutions. DI-STRIP rack PDUs meet a broad range of power distribution requirements for IT and other applications. Designed especially to handle the growing number of electronic components that can be housed within network cabinets and server racks, the space saving product line is available in a range of configurations.

Получить брошюру
Login to Save for Later
Оптимальное решение для:
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Manufacturing
  • Telecom
  • Retail and Wholesale
  • Transportation
Гарантия: 2 years; Extended Warranties Available

Преимущества

Flexibility to meet a broad range of requirements, with multiple configurations and input power options available, including international compatibility.
Critical rack space operating temperature—up to 55˚C / 131˚F to support hot Internal rack environments. 
Simple and quick installation on the rack’s extrusion requires minimal space.
Full-length brass busbar on Standard models enhances operational reliability.

Особенности

Available in vertical zero U and rackmount form factors
Input is single or three phase power via single plug connection
The addition of the Basic Rack PDU Expansion Unit allows for growth.
Three-meter power supply cable offers room for movement.
Worldwide approvals and certification.

* Чтобы отобразить загрузки, относящиеся к определенному продукту, необходимо перейти на страницу, посвященную модели, путем выбора наименования модели в таблице спецификаций (см. выше).

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции
Найденные контактные данные по критерию California, 91733, USA Изменения
Geist Support - Americas (Rack PDU and Watchdog)
1777 Yolande Avenue Lincoln Nebraska USA
Целевые области продажи продукта: Системы распределения электропитания, Мониторинг
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
USA
Целевые области продажи продукта: Системы питания постоянного тока (DC Power Systems), Системы распределения электропитания, Корпуса наружного исполнения
Vertiv (Liebert Services)
610 Executive Campus Drive Westerville Ohio 43082 USA
Целевые области продажи продукта: Источники бесперебойного питания (ИБП), Системы распределения электропитания, Системы управления климатом, Интегрированные решения, Стойки и изолированные системы
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион