Sorry, this page isn't available for your location.

The page you're viewing is for English (ASIA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Sorry, this page isn't available for your location.

The page you're viewing is for English (ASIA) region.

Vertiv Introduces Next-Generation of Micro Modular Data Center with AI-Features in Asia

April 18, 2024

The Vertiv™ SmartAisle™ 3 uses the power of AI for enhanced system operation, monitoring and energy efficiencies

Singapore [April 18, 2024] Vertiv (NYSE: VRT), a global provider of critical digital infrastructure and continuity solutions, today introduced the Vertiv™ SmartAisle™ 3, a micro modular data center system that utilizes the power of Artificial Intelligence (AI), providing enhanced intelligence and enabling efficient operations within the data center environment. Now available in Southeast Asia, Australia and New Zealand, the SmartAisle™ 3 can be configured up to 120kW of total IT load and is ideal for a wide range of industry applications, including banking, healthcare, government, and transportation.

Building on the previous Vertiv™ SmartAisle™ technology, the SmartAisle 3 is a fully-integrated data center ecosystem consisting of racks, uninterruptible power supply (UPS), thermal management and monitoring, and physical security. The latest iteration of the SmartAisle comes with AI functionality and self-learning features that help significantly optimize the micro data center operational and energy efficiency. Each carriage or rack cabinet has a Smart Power Output Device or POD which seamlessly manages the power distribution to rack PDUs and serves as a monitoring gateway that oversees carriage conditions including temperature, humidity and door status.

With built-in cabling integration, front and rear carriage sensors, the SmartAisle 3 also eliminates the hassle of complex on-site cabling installation and saves on data center white space. Moreover, the SmartAisle 3 further reduces the complexity of on-site setup with its one-click networking feature, which effortlessly configures the data center system. It also has an AI self-learning function that intelligently monitors and adjusts temperature depending on the operating environment, helping to achieve energy savings by as much as 20% compared to systems without AI features, while maintaining optimum operation conditions.

“As demand for data-intensive applications continues to rapidly grow, many businesses are requiring their data center infrastructure to be deployed quickly and efficiently, and to be as scalable as possible. Vertiv enriched the Vertiv SmartAisle 3 with AI features to help our customers simplify their data center operations, so they can have greater flexibility in their business operation and to help them achieve their energy efficiency goals,” said Cheehoe Ling, vice president, product management at Vertiv Asia.

With an intuitive 15-inch touch screen control panel and an option to upgrade to a 95-inch local door display, the Vertiv™ SmartAisle™3 provides enhanced system visibility and assists in troubleshooting to enable the system to operate at peak efficiency.

The SmartAisle™ 3  includes the Vertiv™ Liebert® APM modular uninterruptible power supply (UPS) system, the Vertiv™ Liebert® CRV 4 in-row cooling, and the Vertiv™ Liebert® RDU 501 intelligent monitoring system. It also comes pre-installed with a flexible busbar system that streamlines the overall system design by reducing power distribution installation complexity.

The latest iteration of the SmartAisle 3 is part of Vertiv’s growing portfolio of flexible, fully-integrated modular solutions. With its combination of Environmental Management System (EMS), AI functionality and “carriage” type rack architecture, the SmartAisle 3 helps customers boost operational efficiency through comprehensive intelligent monitoring and management, ease of installation, quick deployment time and highly efficient operating conditions, thus allowing customers to better adapt to the needs of today’s diverse compute environments.

To learn more about SmartAisle 3 and other integrated solutions, visit Vertiv.com.

About Vertiv 

Vertiv (NYSE: VRT) brings together hardware, software, analytics and ongoing services to ensure its customers' vital applications run continuously, perform optimally and grow with their business needs. Vertiv solves the most important challenges facing today's data centers, communication networks and commercial and industrial facilities with a portfolio of power, cooling and IT infrastructure solutions and services that extends from the cloud to the edge of the network. Headquartered in Columbus, Ohio, USA, Vertiv does business in more than 130 countries. For more information, and for the latest news and content from Vertiv, visit Vertiv.com. 

Forward-Looking Statements 

This release contains forward-looking statements within the meaning of the Private Securities Litigation Reform Act of 1995, Section 27 of the Securities Act, and Section 21E of the Securities Exchange Act. These statements are only a prediction. Actual events or results may differ materially from those in the forward-looking statement set forth herein. Readers are referred to Vertiv's filings with the Securities and Exchange Commission, including its most recent Annual Report on Form 10-K and any subsequent Quarterly Reports on Form 10-Q for a discussion of these and other important risk factors concerning Vertiv and its operations. Vertiv is under no obligation to, and expressly disclaims any obligation to, update or alter its forward-looking statements, whether as a result of new information, future events or otherwise. 

CONTACT

Katrina Tirante
T +6326203600 Ext 7666
E Katrina.Tirante@vertiv.com


Reinier Dungca
T +6326203600 Ext 7657
E Reinier.Dungca@vertiv.com

PARTNERS
Overview
Partner Login

Language & Location