The page you're viewing is for Korean (Korea) region.

Vertiv 영업담당자에게 문의하시면 고객의 고유한 요구에 맞게 복잡한 설계를 구성할 수 있습니다. Vertiv는 대규모 프로젝트에 대한 기술 지침이 필요한 조직에 필요한 지원을 제공할 수 있습니다.

자세히 보기

많은 고객이 Vertiv 리셀러 파트너와 협력하여 IT 애플리케이션을 위한 Vertiv 제품을 구매합니다. 파트너는 다양한 교육을 받고 전문 경험을 보유하고 있으며 Vertiv 제품을 통해 전체 IT 및 인프라 솔루션을 지정, 판매, 지원할 수 있는 독보적인 위치에 있습니다.
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
Vertiv and the Open Compute Project (OCP)

Redefining how AI workloads are powered, cooled, and scaled open, efficient, and ready for tomorrow.

 

As an active member of the Open Compute Project (OCP), Vertiv collaborates with industry leaders to advance open standards and innovative designs that enhance the efficiency, scalability, and sustainability of modern data centers.

Through its participation in OCP, Vertiv contributes expertise in power, cooling, and IT management systems — helping shape the next generation of infrastructure optimized for high-performance computing and cloud environments.

intro image ocp
 

Why Vertiv for your OCP Project?

Icon 1

Purpose-built with OCP principles

Designed in alignment with Open Compute Project (OCP) principles, these racks, DC power shelves, and cooling units embody efficiency, scalability, and interoperability at every level. With a footprint of 600 x 1,068 mm and a height of 2,236 mm, OCP-validated rack enclosures provide maximum compatibility and efficiency for next-generation data centers. Each rack is purpose-engineered to support advanced power architectures such as 48VDC and 12VDC, providing the flexibility required by modern data center designs.
Effective cooling is essential for maintaining performance and energy efficiency in high-density deployments — and we address this with integrated OCP-compliant cooling solutions optimized for thermal management and scalability.

Icon 2

Integrated infrastructure ecosystem

Vertiv provides a complete, integrated ecosystem around the OCP deployment. This includes power distribution, monitoring, cooling, and management — all designed to work seamlessly together. Our power systems include OCP-compliant busways, power shelves, and rectifiers. Intelligent monitoring and management tools such as serial consoles, provide full visibility and control of the physical and IT infrastructure. Through pre-integration and factory testing, we deliver solutions that are ready to deploy and easy to scale, whether at the edge or in large data centers.

Icon 3

Efficiency, cooling, and future-readiness

As data centers move toward higher densities, cooling becomes an even more critical part of the solution. Vertiv provides multiple cooling options designed to work efficiently with OCP deployments, including air-cooled rack- and row-based solutions, coolant distribution units (CDUs), rear door heat exchangers, and in-rack liquid manifolds. Vertiv's collaboration with industry partners on projects, such as Google's Project Deschutes CDU, demonstrates our expertise in liquid cooled systems, offering open standards for data center facility designers and enabling broader liquid cooling adoption while balancing performance, reliability, and energy efficiency.

Icon 4

Proven global experience and support

Vertiv supports some of the largest data center and cloud operations in the world, offering consistent quality and service in over 130 countries. Our global manufacturing and service presence ensures reliable delivery, spare parts availability, and 24/7 technical support. Vertiv’s project management teams handle every stage — from design and build to deployment and maintenance — enables your OCP deployment roll-out is smooth, standardized, and supported wherever you operate.

Where OCP innovation meets Vertiv engineering solutions

Engineered for OCP compliant AI infrastructure

 

Open, scalable, and efficient.

Vertiv’s OCP ORv3 rack solutions deliver standardized, high-efficiency power and cooling architectures that accelerate deployment and simplify integration across open compute environments.

Ideal for: cloud, enterprise, and colocation workloads built on OCP standards.

Vertiv and NVIDIA: AI-ready reference architecture

 

Purpose-built for accelerated computing.

Our MGX rack platform supports NVIDIA NVL72, and RTX servers with integrated liquid cooling, DC power distribution, and high-density design — enabling performance, reliability, and rapid deployment for AI and HPC clusters.

Ideal for: NVIDIA GBx00 SuperPODs, AI training, and inference workloads.

Complete power, cooling, and services for AI

 

Retrofit legacy infrastructure with AI-ready systems.

Vertiv™ 360AI retrofit designs include a comprehensive portfolio of retrofit-ready IT infrastructure solutions – including racks, power, cooling, and services—designed to help data centers seamleassly integrate high-density AI computing. Your answer to easy to transition to AI-ready infrastructure.

Ideal for:  Finance/Insurance, Healthcare, Industrial & Manufacturing, Government, Higher education, Colocation Data Centers

Maximizing whitespace with OCP components

Event

2026 OCP Global Summit

VSan Jose, California
October 12–15, 2026

Learn more

References

Vertiv has been a powerful voice in the Open Compute Project, contributing to product development, serving on multiple OCP committees, co-authoring several papers, and presenting on various topics at Open Compute events.

Contact a Vertiv representative

Please complete this form and a Vertiv representative will get back you as soon as possible.

PORTALS
개요
파트너 로그인

언어 & 지역