The page you're viewing is for Korean (Korea) region.

Vertiv 영업담당자에게 문의하시면 고객의 고유한 요구에 맞게 복잡한 설계를 구성할 수 있습니다. Vertiv는 대규모 프로젝트에 대한 기술 지침이 필요한 조직에 필요한 지원을 제공할 수 있습니다.

자세히 보기

많은 고객이 Vertiv 리셀러 파트너와 협력하여 IT 애플리케이션을 위한 Vertiv 제품을 구매합니다. 파트너는 다양한 교육을 받고 전문 경험을 보유하고 있으며 Vertiv 제품을 통해 전체 IT 및 인프라 솔루션을 지정, 판매, 지원할 수 있는 독보적인 위치에 있습니다.
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
제품군

Vertiv™ EnergyCore Grid - Battery Energy Storage System

The Vertiv™ EnergyCore Grid delivers scalable, high-capacity battery energy storage systems for data centers and critical infrastructure. Designed for grid-connected and hybrid applications, it ensures reliable power, simplified integration, and flexible deployment to meet the demands of today’s high-performance environments. It comes with an optional integrated energy management system for intelligent controls over traditional and renewable energy.

판매(영업) 연락처 찾기 브로슈어 다운로드
주요 이점
  • SCALABLE SKIDDED SOLUTION: Its pre-assembled design reduces installation time and costs.​
  • FAST, RELIABLE BACKUP: Its fast transfer time in milliseconds offers mission-critical uptime.​
  • GRID RESILIENCE: Islanding and utility support modes protect during outages.​
  • SMART CONTROL: With native EMS integration, it allows dynamic, intelligent power flow.
적합한 용도:
  • 은행, 금융 및 보험
  • 화학 / 석유화학 (석유 & 가스 제외)
  • 건설 및 엔지니어링
  • 데이터 센터/코로케이션/호스팅
  • 정부
  • 헬스케어
  • 제조업
  • 군사, 국방, 항공우주 및 미사일
  • 채광/금속
  • 오일앤가스
  • 전력 발전
  • 전력/가스 배송 및 분배
  • 운송

Vertiv™ EnergyCore Grid is a modular, utility-grade Battery Energy Storage System (BESS) designed to deliver fast, flexible, and resilient power for critical facilities and grid-interactive applications. Built with lithium iron phosphate (LFP) batteries, high-efficiency PCS, and integrated controls, the Vertiv™ EnergyCore Grid supports microgrid operations, peak shaving, black start, and energy arbitrage across behind-the-meter (BTM) use cases.

모델 사양 개요
Vertiv™ EnergyCore Grid
5 MW+   Data centers, hyperscale, grid support   AC Skidded solution with DC Containerized design for easy scalability   107.7 in   139.5 in   92.1 in   6620 - 7500 lbs  
Vertiv™ DynaFlex
1.5 MW +   Commercial & Industrial (C&I)   All-in-One Skidded solution for easy deployment          

복지

  • PROVIDE NEAR-INSTANTANEOUS POWER TRANSFER: Protect mission-critical operations from disruptions to prevent downtime.
  • SCALE POWER CAPACITY WITHOUT OVERBUILDING UPFRONT: Maximize ROI and minimize stranded assets for site-specific needs or future growth.
  • ENABLE PEAK SHAVING, LOAD SHIFTING, & BACKUP POWER SUPPORT: Reduce energy costs, improve power quality, and increase resilience for on-site operations.
  • SEAMLESSLY INTEGRATE WITH YOUR ENERGY ECOSYSTEM: Optimize DERs, load profiles, and utility coordination by simplifying complex power strategies.
  • READY-TO-DEPLOY IN HARSH ENVIRONMENTS WITH MINIMAL SITE PREP: This accelerates deployment and reduces installation complexity.

특징

  • MILLISECONDS TRANSFER TIME: Vertiv™ EnergyCore Grid supports grid forming and following islanding operation with fast response time within milliseconds.
  • MODULAR ARCHITECTURE (1MW – 200+ MW): Its flexible design allows operational growth through scalable energy storage and deployment adaptability.
  • DEMAND CHARGE MANAGEMENT & OPTIMIZATION: The system reduces costs by storing energy during low-demand periods and using it during peak times.
  • ADVANCED EMS & CONTROLS: Integrated with Vertiv™ Energy Management System (EMS), this solution helps mission-critical businesses seeking to develop energy storage capabilities for grid power continuity.
  • SKIDDED DESIGN, OUTDOOR-RATED SOLUTION: This skid-integrated solution enhances efficiency, providing customers with a more cost-effective and time-efficient option. Engineered for outdoor applications, it is built with resilience and durability under diverse conditions.

*모델별 다운로드를 보려면 위 사양 차트에서 모델명을 선택하여 모델별 제품 페이지로 가야 합니다.

지역 연락처 찾기

제품 지원 연락처
연락처 보기 USA 변경
Vertiv (Bill Shank- Global Sales & Support)
+1-573-825-8933
975 Pittsburgh Dr Delaware Ohio 43015 USA
제품 중점 영역: Battery Energy Storage System (BESS)

자주 묻는 질문

Vertiv EnergyCore Grid is designed specifically for data centers and critical infrastructure needing 5 MW and above, delivering high-capacity, scalable performance with advanced grid integration.
Vertiv EnergyCore Grid offers milliseconds in transfer times, minimizing disruption and enabling uptime for sensitive operations.​
Yes, the system is designed for flexible deployment, supporting both FTM and BTM applications including microgrids.​
Absolutely. Vertiv EnergyCore Grid is optimized for hybrid applications and can integrate seamlessly with solar, wind, and other DERs.​
The system meets global safety and compliance standards including NFPA-855, UL 9540, UL 9540A, and is designed to meet regional grid interconnection requirements.​

Related Articles

 Image

Powering growth: A financial guide to BESS adoption for data centers

Enterprises and data centers are at their limits: Energy demands of data centers’ AI-driven workloads are soaring, grid interconnection delays are mounting, and the pressure to reduce costs while achieving business environmental goals has never been greater. But what if you could solve these challenges while turning your energy infrastructure into a strategic financial asset?

 Image

Battery energy storage systems

A BESS is typically comprised of battery cells arranged into modules. These modules are connected into strings to achieve the desired DC voltage. The strings are often described as racks where the modules are installed.

 Image

What are microgrids?

Explore how microgrids fortify data centers against power disruptions, boost energy efficiency, and pave the way for a more sustainable future with localized, renewable power solutions.

PORTALS
개요
파트너 로그인

언어 & 지역