The page you're viewing is for Korean (Korea) region.

Vertiv 영업담당자에게 문의하시면 고객의 고유한 요구에 맞게 복잡한 설계를 구성할 수 있습니다. Vertiv는 대규모 프로젝트에 대한 기술 지침이 필요한 조직에 필요한 지원을 제공할 수 있습니다.

자세히 보기

많은 고객이 Vertiv 리셀러 파트너와 협력하여 IT 애플리케이션을 위한 Vertiv 제품을 구매합니다. 파트너는 다양한 교육을 받고 전문 경험을 보유하고 있으며 Vertiv 제품을 통해 전체 IT 및 인프라 솔루션을 지정, 판매, 지원할 수 있는 독보적인 위치에 있습니다.
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
Scroll to Top

Model Specifications Overview

Document
Product Overview
SKU CDU2300
(Coming soon, please contact your local support)
XDU100 XDU450 XDU600 XDU1350
Location Row/Perimeter In-Rack Row/Perimeter Row/Perimeter Row/Perimeter
Capacity
(at 4°C Approach)
- 100kW 450kW 700kW @ 7C ATD 1,368kW
Dimensions: Inches (mm) HxWxD 90.6in x 47.3in x 49in 6.9in x 17.5in (Overall), 19.3in (Overall) x 32.7in (Enclosure), 34.2 (Overall) 81in ((With ATS) x 24in x 47in (With Manifold extended cabinet) 79in x 24in x 48in 84in x 36in x 48in
Weight
2,579 lbs (Dry)
3,461 lbs (Wet)
117 lbs (Dry)
130 lbs (Wet)
923 lbs (Dry)
971 lbs (Wet)
1,059 lbs (Dry)
1,213 lbs (Wet)
1,929 lbs (Dry)
2,350 lbs (Wet)
Power
400V-3Ph-50/60Hz
480V-3Ph-50/60Hz
120V-1Ph-50/60Hz
220V-1Ph-50/60Hz
208V-3Ph-60Hz
400V-3Ph-50/60Hz
480V-3Ph-50/60Hz
400V-3Ph-50/60Hz
480V-3Ph-50/60Hz
400V-3Ph-50/60Hz
480V-3Ph-50/60Hz
Certifications - CE, cULus, RoHS CE, cULus, RoHS CE, cULus, RoHS CE, cULus, RoHS
Heat Management
Nominal Flowrate 3 26 GPM @ 15 PSI (Max Flow) 132 GPM @ 49 PSI (Max Flow) 238 GPM @ 19 PSI (Max Flow) 475 GPM @ 29 PSI (Max Flow)
Heat Capture at Rack Direct-to-chip Direct-to-chip Direct-to-chip Direct-to-chip Direct-to-chip
Heat Rejection Liquid (Chiller) Liquid (Chiller) Liquid (Chiller) Liquid (Chiller) Liquid (Chiller)
Miscellaneous
Next Equipment Pairing AFC Chiller AFC Chiller AFC Chiller AFC Chiller AFC Chiller

Product legend

Coming Soon

Available

End of Life

Document
Product Overview
SKU CDU350
(Coming soon, please contact your local support)
XDU070
Location Row Row
Capacity
(at 14°C Approach)
- 70kW
Dimensions: Inches (mm) HxWxD - 91in x 24in x 48in
Weight
900 lbs (Dry)
1,010 lbs (Wet)
900 lbs (Dry)
1,010 lbs (Wet)
Power -
120V-1Ph-60Hz
220V-1Ph-50Hz
Certifications -
CE, RoHS, cULus
Heat Management
Nominal Flowrate 3 21 GPM / 6,533 CFM (Max Flow)
Heat Capture at Rack Direct-to-chip Direct-to-chip
Heat Rejection Air (CRAC/CRAH) Air (CRAC/CRAH)
Miscellaneous
Next Equipment Pairing CW / CRAH CW / CRAH

Product legend

Coming Soon

Available

End of Life

Document
Product Overview
SKU DCD35 DCD47 DCD50
Location Rack-Mount Rack-Mount Rack-Mount
Capacity
(at 14°C Approach)
35kW 47kW 50kW
Dimensions: Inches (mm) HxWxD
Rack Heights: 2,000 & 2,200mm
(42U & 48U)
Rack Widths: 600 & 800mm
Rack Heights: 2,000 & 2,200mm
(42U & 48U)
Rack Widths: 600 & 800mm
Rack Heights: 2,000 & 2,200mm
(42U & 48U)
Rack Widths: 800mm
Weight 237 lbs (Dry)
271 lbs (Wet)
310 lbs (Dry)
359 lbs (Wet)
293 lbs (Dry)
333 lbs (Wet)
Power 110V-1Ph-50/60Hz
230V-1Ph-50/60Hz
110V-1Ph-50/60Hz
230V-1Ph-50/60Hz
110V-1Ph-50/60Hz
230V-1Ph-50/60Hz
Certifications CE, UL CE, UL CE, UL
Heat Management
Nominal Flowrate - - -
Heat Capture at Rack Air Air Air
Heat Rejection Liquid (Chiller) Liquid (Chiller) Liquid (Chiller)
Miscellaneous
Next Equipment Pairing AFC Chiller AFC Chiller AFC Chiller

Product legend

Coming Soon

Available

End of Life

Document
Product Overview
SKU XDM300
Location Perimeter
Capacity
(at ###F Ambient)
300kW
Dimensions: Inches (mm) HxWxD -
Weight 5,900 lbs / 6,190 lbs
Power 480V-3Ph-50/60Hz
Certifications -
Heat Management
Nominal Flowrate -
Heat Capture at Rack Direct-to-chip
Heat Rejection Atmosphere (Condenser)
Miscellaneous
Next Equipment Pairing MCV 430/440

Product legend

Coming Soon

Available

End of Life

Document
Product Overview
SKU CW181 CW146
Location Perimeter Perimeter
Capacity
(at 76°F, 44%RH, 45°F Fluid)
211kW (Total)
179kW (Sensible)
154kW (Total)
141kW (Sensible)
Dimensions: Inches (mm) HxWxD - -
Weight - -
Power
208V, 230V, 380V,
460V, 575V
120V-1Ph-60Hz
220V-1Ph-50Hz
Certifications -
-
Heat Management
Nominal Flowrate 24,000 ACFM 21,000 ACFM
Heat Capture at Rack Air Air
Heat Rejection Liquid (Chiller) Liquid (Chiller)
Miscellaneous
Next Equipment Pairing AFC Chiller AFC Chiller

Product legend

Coming Soon

Available

End of Life



Documents and Downloads

XDU100

XDU450

XDU600

Application & Planning Guide

Operation & Maintenance Guide

Installation & Commissioning Guide

XDU1350

XDU070

DCD35

DCD47

DCD50

CW181

CW146

PORTALS
개요
파트너 로그인

언어 & 지역