The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv™ Structure Cabling Connection-MPO Patch Panels Series

Vertiv pre-terminated fiber optic wiring is modular and easy to install, requiring only two simple insertions and removals to complete 12/24 core fiber termination for data center horizontal work area cabling, terminating the same level of connectors (dual receptacles, empty patch panels).

Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare

Vertiv's pre-terminated fiber optic patch panel series includes 19-inch 1U3-slot MPO fiber optic modular patch panels and 19-inch 3U9-slot MPO fiber optic modular patch panels. The modular design of the pre-terminated fiber optic patch panels allows for easy installation and 12/24 core fiber termination with just two simple insertions and removals. The high density connection design can connect up to 72 cores LC in 1U space or 216 cores LC in 3U space to meet the demand of high density scenarios. Can be used for data center horizontal work area cabling, termination of the same level of connectors (double-ended socket, empty patch panel), reducing field delivery time and operation and maintenance costs, providing reliable fiber optic connectivity for data centers.

Benefits

Modular design, easy to install to reduce delivery time and operation and maintenance costs, flexible in use, can be configured according to customer needs of different connectors
High density design, 1U up to 72 core LC, 3U up to 216 core LC to meet the needs of high density scenarios
Pre-terminated fiber optic cable series with Vetti provides high speed and reliable fiber optic connection for users
 
PARTNERS
Partner Login

Language & Location