The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Product Family

Vertiv™ SwitchAir

Network switches, load balancers and routers typically sit at the top and back portion of the rack, away from the cold aisle airflow at the front of the cabinet. This placement makes it difficult for cold air to flow from the front of the rack to the air intakes of the network switch equipment, increasing chances of failure over time. Vertiv™ SwitchAir helps prevent failure by channeling cool air from the front of the rack to the air intakes regardless of where the equipment is mounted.

Find Sales Contact Get Brochure Get Manual
Key Benefits
  • Reduces the chance of network switches overheating by directing cool air to device intakes.
  • Reduces the likelihood of premature equipment failure due to high intake temperatures.
  • Improves equipment efficiency by providing network equipment with the same cold aisle air temperature as other devices in the rack.
  • Decreases wraparound hot airflow from the hot aisle to the cold aisle due to missing blanking panels.
  • Standard three-year warranty, upgraded to five years with product registration.
  • Warranty: Vertiv™ SwitchAir models come with a standard three-year warranty that is automatically extended to five years if the product is registered within 120 days of purchase.

    Sustainability Spotlight

    • Improves energy efficiency by preventing hot air from recirculating to networking device intakes
    • Reduce networking equipment failure rate by up to 54%, therefore extending the life of your devices

    The Vertiv™ SwitchAir is a passive airflow management device with channels providing a dedicated path for cold aisle air to flow to the intake of the switch, using the on-board fans of the network devices to pull cool air from the front of the cabinet. The SwitchAir also creates a barrier preventing recirculation of hot exhaust air from the hot aisle from entering switch intakes.

    Model Specifications Overview
    SA1-01002S, Vertiv™ SwitchAir
    1.74 in   19 in   8.5 in  
    SA1-01002, Vertiv™ SwitchAir
    1.74 in   19 in   11.63 in  
    SA1-01002L, Vertiv™ SwitchAir
    1.74 in   19 in   14.63 in  
    SA1-01002XLNB, Vertiv™ SwitchAir
    1.88 in   19 in   29 in  
    SA1-01001NB, Vertiv™ SwitchAir
    1.88 in   19 in   29 in  
    SA1-01001SS, Vertiv™ SwitchAir
    1.88 in   19 in   29 in  
    SA1-02003, Vertiv™ SwitchAir
    3.40 in   19 in   11.63 in  
    SA1-02003XS, Vertiv™ SwitchAir
    3.40 in   19 in   5.75 in  
    SA1-02005, Vertiv™ SwitchAir
    3.46 in   19 in   26 in  
    SA1-03001, Vertiv™ SwitchAir
    5.21 in   19 in   27.63 in  
    SA1-09001, Vertiv™ SwitchAir
    15.75 in   4.6 in   15 in  

    Benefits

    • Reduces the chance of network switches overheating by directing cool air to device intakes.
    • Reduces the likelihood of premature equipment failure due to high intake temperatures.
    • Improves equipment efficiency by providing network equipment with the same cold aisle air temperature as other devices in the rack.
    • Decreases wraparound hot airflow from the hot aisle to the cold aisle due to missing blanking panels.
    • Standard three-year warranty, upgraded to five years with product registration.

    Features

    • Provides a path for cool air to flowto the intake of network switch equipment and other devices with rear (non-port side), front (port side), single or dual side intakes.
    • Creates a barrier to effectively prevent hot exhaust air from recirculating to device intakes.
    • Simple and quick installation in all standard racks or cabinets.
    • TAA and/or BAA compliant.

    Find Your Area Contact

    Products Support Contacts
    Showing contacts for USA Change
    Vertiv™ Services
    +1 800 543 2378
    610 Executive Campus Drive Westerville Ohio 43082 USA
    Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
    Vertiv Academy – Thermal Management Training
    +1 844 841 2665
    530 Westar Blvd Westerville Ohio 43082 USA
    Product areas of focus: Thermal Management

    Frequently Asked Questions

    The Vertiv™ SwitchAir is a passive airflow management device designed to prevent network switch overheating. Network switches, load balancers and routers typically sit at the upper rear portion of racks, away from cold aisle airflow. SwitchAir creates a dedicated channel for cool air to flow from the front of the rack to switch air intakes, while creating a barrier that prevents hot exhaust air from the hot aisle from recirculating into switch intakes.
    Vertiv™ SwitchAir reduces the likelihood of premature equipment failure by directing cold aisle air to network device intakes. The device prevents switches from experiencing high intake temperatures that can cause overheating. By providing network equipment with the same cold aisle air temperature as other devices in the rack, Vertiv SwitchAir improves equipment efficiency and helps maintain proper operating conditions for reliable performance over time.
    Vertiv™ SwitchAir models are available in 1U, 2U, 3U, and 9U rack unit profiles to accommodate different switch sizes. The device is designed for installation assuming a rail distance of 29.2 inches (74.16 centimeters). Vertiv SwitchAir installs quickly in all standard racks or cabinets and fits in the same rack unit space as the network equipment, making installation simple without requiring rack modifications.
    Vertiv™ SwitchAir is TAA (Trade Agreements Act) and BAA (Buy American Act) compliant. These compliance certifications make the product suitable for government and public sector procurement requirements. Compliance documentation is available upon request to support procurement processes requiring verified country of origin information.
    Vertiv™ SwitchAir decreases wraparound hot airflow from the hot aisle to the cold aisle that can occur when blanking panels are missing. By properly directing cool air to network equipment and preventing hot air recirculation, the device reduces the thermal load on room cooling systems. This improved airflow management allows cooling systems to operate more efficiently, potentially reducing energy consumption associated with maintaining proper data center temperatures.
    PRODUCTS & SERVICES
    Overview
    Partner Login

    Language & Location