Vertiv™ VRC IT Rack Cooling Unit
Designed to satisfy cooling requirements for small server room, network closet, and edge applications up to 3500 watts per cabinet, the Vertiv™ VRC IT rack cooling unit packs powerful, scalable and energy-efficient cooling into a compact unit. It fits into most standard 19-inch network racks, freeing up valuable floor space. It is available in Self-contained or Split version to fit different building architectures.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking, Financial and Insurance
- Broadcast and Entertainment
- Construction and Engineering
- Education
- Government
- Healthcare
- Manufacturing
- Retail and Wholesale
- Telecom
- Transportation
Vertiv™ VRC IT Rack Cooling Unit
Designed to satisfy cooling requirements for small server room, network closet, and edge applications up to 3500 watts per cabinet, the Vertiv™ VRC IT rack cooling unit packs powerful, scalable and energy-efficient cooling into a compact unit. It fits into most standard 19-inch network racks, freeing up valuable floor space. It is available in Self-contained or Split version to fit different building architectures.
- Banking, Financial and Insurance
- Broadcast and Entertainment
- Construction and Engineering
- Education
- Government
- Healthcare
- Manufacturing
- Retail and Wholesale
- Telecom
- Transportation
Specifications
Available in 2 versions – Self-contained, Designed specifically for fast and easy installation in small spaces where heat can be rejected into a ventilated double ceiling or larger rooms where heat can be discharged directly into the room, and Split version designed for applications that lack a double ceiling, building air conditioning, or the ability to handle in-building heat rejection. Both versions mount within standard EIA 19-inch network racks and are compatible with open (perforated) and solid or plexiglass closed-rack systems. Equipped with variable speed compressor and fans to match cooling with the IT load in the room, enabling low energy consumption and scalable capacity. IT managers can monitor the status and performance of server cooling system on the unit’s display or remotely using the plug-in Vertiv™ Liebert® IntelliSlot™ RDU120 Card or Modbus RTU. An add-on condensate pump is available to help to remove condensed water and simplify condensate management.
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.