The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Product Model

Vertiv™ CoolChip Fluid Network, Rack Manifolds

The Vertiv™ CoolChip Fluid Network Rack Manifolds offer a reliable, clean, and effective route between servers and the coolant distribution unit. These stainless steel in-rack manifolds mount in the zero-U space of any industry-standard racks, enabling easy installation. They also feature dripless quick disconnects with multiple coupling sizes for scalability across various deployment sizes.

Get Brochure
Key Benefits
  • Meet various deployment needs with multiple configurations
  • Ensure high cooling availability and efficiency with several coupling options for proper sizing
  • Universal mounting bracket speeds installation
  • Assured cleanliness with vacuum brazed stainless-steel construction and factory validated precleaning process
Best Suited For:
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
  • Sales Engineers

Benefits

  • Meet various deployment needs with multiple configurations
  • Ensure high cooling availability and efficiency with several coupling options for proper sizing
  • Universal mounting bracket speeds installation
  • Assured cleanliness with vacuum brazed stainless steel construction and factory validated precleaning process

Features

  • Stainless steel construction provides a durable product
  • Multiple sizes and flow rates allow for customization of your liquid cooling deployment
  • Universal mounting bracket enable mounting on any industry-standard rack
  • Dripless quick disconnects ensure quick and safe installation and service operation
  • Air bleeder valve eases installation complexity and increases system efficiency, maximizing the amount of cooling fluid in the circuit
  • Integrated drain valve allows for easy installation and maintenance
  • Top or bottom connections enable configuration in the field, adding flexibility to the install and application

The Vertiv™ CoolChip Fluid Network includes in-rack and in-row manifold configurations for efficient, direct-to-chip liquid cooling in high-density AI and HPC environments. Its flexible, quality-tested design enables seamless integration, rapid deployment, and scalability. It provides clean, reliable coolant distribution with stainless steel construction and customizable port options for tailored deployments. It is also compatible with Vertiv and third-party CDUs for streamlined integration and broader compatibility across data center environments.​

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PRODUCTS & SERVICES
Overview
Partner Login

Language & Location