The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Product

Vertiv™ Power Insight

Vertiv™ Power Insight helps improve efficiency, protect valuable critical equipment and increases visibility of your UPSs and rPDUs. It is a web-based software designed for users with a distributed infrastructure who need a way to manage multiple devices. The software is simple to install, easy to use application that provides a single interface for up to 100 UPSs and rPDUs.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
  • Transportation

Benefits

Power Insight provides an enhanced user experience so you get the most out of your UPS and rPDU infrastructure. This complimentary software delivers the following value:
  • Provides fast notification to appropriate personnel via email, SMS, and on-screen alerts if a problem occurs
  • Protects IT equipment with controlled automated shutdown, including customizable shutdown scripts and sequential load shedding
  • Simplifies monitoring of remote power infrastructure 24/7 from a centralized, web-based console
  • Minimizes configuration time with fast install, auto-discovery, and direct access to each device web interface
  • Organizes data for efficient decision making with dashboard views, alarm filtering, and historical trending
  • Tracks power consumption and electricity costs for energy management and reporting

Features

Vertiv™ Power Insight sends alerts if there are issues with connected equipment and provides a quick way to safely shut down IT devices based on user-configured parameters. With Vertiv™ Power Insight you get:
  • Alarm notifications via email, SMS, and on-screen icons
  • Automatic and configurable shutdown protection for physical and virtual servers, with support for custom shutdown scripts
  • Auto-discovery of network-connected UPS and rPDU devices
  • Direct access to each device web interface for configuration and control
  • Alarm views with data that can be sorted, filtered, and exported
  • Summary data and detailed status of individual devices
  • Dashboard views of key data points such as connected load, output current, battery charge percentage, and battery time remaining
  • Redundant device support for improved system and application availability
  • Sequential server shutdown (load shedding) to extend runtime for the most critical loads
  • Multi-user management with role-based access
  • Power consumption tracking and electricity cost reporting
  • Seamless integration with VMware vCenter for single-pane-of-glass monitoring, including VM shutdown and migration via vMotion

Vertiv™ Power Insight can be installed on a 64-bit machine with minimum system requirements of 8 GB memory, 4-core CPU, and 256 GB available on the hard drive for historical data storage. The recommended configuration is 8 GB memory, 8-core CPU, and 2 TB storage. The recommended browser for both desktop and mobile devices is Google Chrome™ 55 or later. Other desktop browsers supported include Microsoft® Edge 38 or higher and Firefox® 51 or later. Supported operating systems include Microsoft® Windows® 10 and 11 64-bit; Microsoft® Windows Server® 2016, 2019, and 2022 64-bit; Red Hat® Enterprise Linux® 7.1 (with GUI), 7.9 (requires networking). Default ports that need to be open for communication are TCP: 8443, 27017, and 5701; UDP: 161 and 162. The Automation Agent (used for server shutdown) supports Microsoft® Windows® 7, 8.1, and 10; Microsoft® Windows Server® 2008 R2, 2012 R2, and 2016; Microsoft® Hyper-V Server® 2012 R2 and 2016; Red Hat® Enterprise Linux® 6.7, 6.9, and 7.1 to 7.4. VMware ESXi 5.5, 6.0, and 6.5 (64-bit) does not require the Automation Agent for virtual machine shutdown.

Vertiv™ Power Insight
CPU
CPU Speed (GHz) 8 M L3 cache
4 Core (minimum) / 8 Core (recommended)
Memory (GB)
8 GB
Storage & Ethernet
Storage
256 GB (minimum) / 2 TB (recommended)
Ethernet
10/100 MBps (minimum) / ≥ 1 GBps (recommended)

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv Monitoring Software
+1 800 543 2378 / +1 614 841 6599 Option 2
Ohio USA
Product areas of focus: Software

Frequently Asked Questions

Vertiv™ Power Insight sends alerts if there are issues with the connected devices and provides a quick way to safely shutdown IT devices based on user-configured parameters. In addition to providing a holistic view of your UPSs and rPDUs, it also helps track devices and maintain inventory information for connected devices.
Vertiv™ Power Insight extends the life of the connected devices and increases the value of your hardware investment. Alerts via email, SMS or onscreen let you know when there is a problem. The controlled server shutdown helps reduce equipment damage and business interruptions by gracefully shutting down devices should a critical event occur. The software also eliminates the need for adding devices manually saving valuable set-up time.
At this time, Power Insight can support up to 100 Vertiv UPSs and rPDUs.
Yes.
Yes. Power Insight will protect your servers and valuable information during a power interruption through an automated, graceful shutdown process.
PRODUCTS & SERVICES
Overview
Partner Login

Language & Location