The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Product Model

Vertiv™ Avocent® MergePoint Unity 2 MPU2-2016DAC-400, KVM-over-IP Switch, 16-Port 2 Remote Configuration, 1U

The Vertiv™ Avocent® MergePoint Unity 2 MPU2-2016DAC-400 KVM Switch is a complete remote IT monitoring and management solution. It comes in a 16-port, 2 remote configuration, making it well-suited for managing devices in both data centers and branch offices. It allows fast diagnosis, reconfiguration, or restoration of equipment to minimize downtime. It also protects systems from unverified firmware and software. Using current MPU modules, it enables seamless integration and hassle-free IT management. This TAA-compliant switch also has a two-year limited warranty for long-term peace of mind.

Get Brochure
Login to Save for Later
Key Benefits
  • ADVANCED SECURITY: It protects IT systems with Secure Boot, Vertiv-signed keys, and TLSv1.3 by allowing only verified firmware and software to operate.​
  • ENHANCED RESOLUTION: It provides users with high-quality and precise visuals for performing detailed tasks with video resolution support of up to 1920 x 1080 with 24-bit color.​
  • SEAMLESS INTEGRATION: It uses current MPU access modules to enable seamless integration and hassle-free remote IT monitoring and management.​
  • SCALABLE CONFIGURATIONS: It offers an 16-port setup to meet your current business requirements and provide long-term investment protection.​
  • TWO-YEAR LIMITED WARRANTY: It includes a two-year standard warranty and up to five years of uplifted support for advance replacement and long-term peace of mind.​
  • Best Suited For:
    • Banking, Financial and Insurance
    • Data Center/Colocation/Hosting
    • Education
    • Government
    • IT Personnel
    • Retail and Wholesale
    • Telecom
    Warranty: Each unit includes a two-year standard warranty and up to five years of uplifted support for advanced replacement.

    Benefits

    • REMOTE KVM SYSTEM MANAGEMENT: It enables firmware updates without physical access, reducing the need for on-site visits and streamlining maintenance.​
    • OPTIMIZED STAFF TRAINING: It delivers a unified infrastructure solution that simplifies operations and reduces both complexity and training time.​​
    • COMPACT DESIGN: It occupies only a single rack unit (1U) when paired with the Vertiv™ Avocent® LRA185KMM Local Rack Access Console tray, saving valuable space and simplifying rack integration.​​
    • VERTIV TOTAL DATA CENTER SOLUTION: It aligns well with all other Vertiv top offerings to bring a full data center solution from the edge to the core.​​

    Features

  • REMOTE UEFI AND BIOS ACCESS: It allows critical system updates and hardware troubleshooting through remote configuration of UEFI and BIOS settings, eliminating the need for physical access and reducing downtime.​
  • VIRTUAL MEDIA: It simplifies OS deployments, patch updates, and new application installations to save you time and reduce the need for physical media handling.
  • SMART CARD/CAC READER SUPPORT: It provides seamless local integration with smart card and CAC readers for enhanced security and secure authentication for sensitive operations.​
  • LOCAL HOTKEY SUPPORT: It enables quicker navigation and task execution at the local level, boosting efficiency and improving user experience.​
  • LOCAL AND REMOTE BROWSER INTERFACE: It offers intuitive access for both local and remote environments, making setup and operation more efficient and user-friendly.
  • The Vertiv™ Avocent® MergePoint Unity 2 is the fifth-generation KVM over IP switch built to address the dynamic needs of modern IT environments. It enables secure, remote access to your entire server infrastructure from any location, reducing the need for onsite visits and improving operational efficiency. It also protects systems against unauthorized firmware and software with advanced security features including Secure Boot, Vertiv-signed keys, and TLSv1.3. This KVM switch supports high-definition video up to 1920 x 1080 with 24-bit color, allowing accurate monitoring and effective troubleshooting. Additionally, it consolidates management tools into a unified interface, enhancing security, simplifying server administration, and helping lean IT teams maintain productivity.​

    Vertiv™ Avocent® MergePoint Unity 2 MPU2-2016DAC-400, KVM-over-IP Switch, 16-Port 2 Remote Configuration, 1U
    Graphic Mode
    Internal Modem
    No
    Cellular Support
    No
    Power Description
    Power Supply(s)
    Dual power supplies
    Input Power (Maximum)
    240W
    Interfaces/Ports
    Network Interface(s)
    Server interface module
    USB Ports
    4
    USB Hub Support
    Yes
    Miscellaneous
    Other supported accessories
    USB keyboard/mouse supporting virtual media, CAC and USB2.1
    Authentication Supported
    TACACS+, RADIUS, LDAP
    Agency Approvals
    UL, FCC, cUL, ICES-003, CE, VCCI, KCC, RCM, NOM, EAC

    *To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

    Find Your Area Contact

    Products Support Contacts
    Showing contacts for USA Change
    Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
    +1 888 793 8763
    Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
    Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Console and Gateways, Digital Infrastructure Solutions
    PRODUCTS & SERVICES
    Overview
    Partner Login

    Language & Location