The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Product Model

Vertiv Avocent HMX8000T - IP KVM Transmitter | 4K video 10 GbE | 4 USB2.0

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Key Benefits
4K QUALITY: Pixel-perfect with zero latency at 4K 60Hz over a single fiber connection. 10 GB ETHERNET CAPABILITY: It can support fiber connections. REMOTE ACCESS: Ensure quality and security of critical devices when accessing them remotely. FAST SWITCHING: Quickly access critical devices with less than a second switching. BACKWARDS COMPATIBLE: Use with Vertiv Avocent HMX 5000/6000 switches without special modification.
Best Suited For:
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Healthcare
  • Transportation

Benefits

4K video @ 60 Hz Security via TLS certificate-based encryption Local area network (LAN) operation with unlimited extension distances no need for dedicated cabling between user and computer Onscreen (OSD) display at each user station remote OSD allows video to be pushed and controlled at another station or video wall System backups stored internally, externally or via email Updates may be scheduled hourly, daily or weekly

Features

Any-to-any matrix configuration Multicast 1:1 pixel mapping with instant video transmission IP-based technology that removes distance limitations of the past USB 2.0 compatibility enabling use of most tablets, shuttle, and joy sticks (reference the USB6000 for non-supported USB requirements Fully redundant system with auto failover Remote access capability

The Vertiv Avocent HMX8000 IP KVM provides access to multiple computers via a standard IP network infrastructure, allowing users to share computing resources. It offers 4K video over a single fiber connection or dual head 4K with an additional fiber connection. The system is ideal for applications requiring high resolution and zero latency such as broadcasting, production editing, or any collaborative environments. This IP-based KVM extender enables computing hardware to be housed remotely from user workstations in secure, temperature-controlled environments. Designed to improve productivity and reduce IT costs, the system provides powerful administrative tools and connection-management control for network resources without compromising picture quality.

Vertiv Avocent HMX8000T - IP KVM Transmitter | 4K video 10 GbE | 4 USB2.0
Graphic Mode
Extension Distance
See Manual
Power Description
Power Supply(s)
External 12VDC, 5A
Interfaces/Ports
Network Interface(s)
10 GB SFP (No 10/100/1000 Support)
USB Ports
2X USB Type B
USB Hub Support
USB 2.0 with Class Control
Operational Conditions
Operating Temperature
0 to 50 C / 32 to 122 F
Humidity
10-90% non-condensing
Storage Temperature
0 to 60 C / 32 to 140 F
Physical Characteristics
Depth
1.6 in
Miscellaneous
Other supported accessories
HMX-MM-10G-SFP, HMX-SM-10G-SFP, RMK-104
Agency Approvals
CE, FCC, UL

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Console and Gateways, Digital Infrastructure Solutions
PRODUCTS & SERVICES
Overview
Partner Login

Language & Location