The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Product Model

Vertiv™ Avocent® RM1048P Rack Manager

The Vertiv™ Avocent® RM1048P Rack Manager is an appliance designed to manage IT infrastructure and is built upon a secure common architecture which can scale from Enterprise to Edge.

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Key Benefits
  • Fastest and most feature rich KVM experience on a single device
  • All digital architecture for flexible and scalable deployments
  • Most expansive management of IT devices
  • Resilient and secure technology supporting 100+ simultaneous users
  • Common architecture with open standards, platforms and APIs
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Education
  • Healthcare
  • Government
  • Manufacturing
  • Retail and Wholesale
  • Telecom
  • Transportation

Benefits

  • Simplified management and control of virtual and physical infrastructure across enterprise and edge
  • Secure and auditable access to devices for IT operators
  • Improve efficiency of making changes to IT devices
  • Minimize service disruption with always-available remote access
  • Minimize service disruption with always available remote access to your IT infrastructure
  • Combine KVM over IP, Serial access, Virtual Machine and Service Processor management to manage heterogeneous infrastructure across enterprise and edge
  • Improve efficiency by standardizing on Redfish to manage service processors and using a common set of APIs to manage IT infrastructure
  • Reduces overall total cost of ownership (Virtual Appliance)

Features

  • Discover IT devices, Service Processors, Virtual Machines
  • HTML5 Viewer for KVM and VM sessions
  • View SP Metrics, SP Control, and Firmware updates
  • Session Sharing
  • Bulk updates and configuration, Firmware management
  • AD/LDAP, Permissions
  • RESTful APIs + SDK
  • Safeguard access to IT infrastructure by restricting access to IT devices and limiting what operations users can perform on them.

The Vertiv™ Avocent® DSView™ Solution is built upon a secure common architecture which seamlessly integrate and scale to create an open yet resilient IT management platform – from Enterprise to Edge configurations. This provides premium performance and agility, security, and enables automation, management, monitoring and control of all your devices. The Vertiv™ Avocent® MP1000 Management Platform allows users to manage service processors, virtual machines, IP KVM modules and remote access appliances. It also provides centralized firmware update capability to IT devices and limits security risks.

Vertiv™ Avocent® RM1048P Rack Manager
Graphic Mode
Humidity
5% to 90% non-condensing
Power Supply(s)
Dual
Power Description
Network Interfaces
4 x SFP +, 48 x 1G
Serial Ports
1 x RJ45 Serial
Interfaces/Ports
USB Ports
1 x USB
Operating Temperature
0°C to 45°C (32°F to 113°F)
Fans
3
Operational Conditions
Agency Approvals
Please reference Data Sheet for Agency Approvals
Miscellaneous
Storage Temperature
-40°C to 70°C (-40°F to 158°F)

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Console and Gateways, Digital Infrastructure Solutions
PRODUCTS & SERVICES
Overview
Partner Login

Language & Location