The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Product Family

Vertiv™ PowerUPS 9000

The Vertiv™ PowerUPS 9000 is a high-power density, energy-efficient, and compact uninterruptible power supply (UPS) system. It is designed to support IT applications from traditional computing to high-density applications, including space-constrained environments. It is available globally in UL and CE models, from 250 to 1250kVA/kW. It is Vertiv’s most efficient UPS in its product class, with a physical footprint 32% smaller than previous generations. This system offers double-conversion efficiency of up to 97.5% for superior reliability. It is compatible with Vertiv™ EnergyCore lithium battery cabinet, and other battery technologies, including Valve-Regulated Lead-Acid (VRLA) and Nickel-Zinc. It includes scalable 125kVA power modules to grow with your power needs with ease.

GET BROCHURE Get Manual
Key Benefits
  • HIGH EFFICIENCY: It can achieve up to 97.5% double conversion efficiency and up to 99% with dynamic online mode.
  • COMPACT FOOTPRINT: Manage space constraint while meeting increasing data center power demands with room to prefabricated deployment.
  • IDEAL FOR HIGH-DENSITY APPLICATIONS: It supports large-scale data centers.
  • AVAILABLE ACROSS THE GLOBE: Compliant with both CE and UL standards, it is designed, tested and available worldwide.
  • RELIABILITY & RESILIENCE: It is designed to provide continuous power quality and availability and to meet the contemporary resilience benchmarks.
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Telecom

The Vertiv™ PowerUPS 9000 UPS System offers reliable, highly efficient, and scalable power protection for high-density applications. It effectively solves your mid and large-size power needs for three-phase UPS. It is available anywhere in the world, reducing potential procurement and service inconsistencies, delivery delays and downtime. It offers fast and easy installation, with top or bottom cable entry. The system is fully hot-service and hot-swappable, so maintenance and upgrades happen seamlessly without any downtime.

Model Specifications Overview
Vertiv™ PowerUPS 9000 480V
1250kW   480Vac   480Vac   97.6%   3Ph + PE   82.6 in   82.6 in   39.3 in   4321 lbs  
Vertiv™ PowerUPS 9000 415V
1250kW   415Vac   415Vac   97.6%   3Ph+N+PE   78.7 in   106.3 in   39.3 in   4828 lbs  

Benefits

  • NO INTERRUPTIONS: It offers hot and easy serviceability that leads to no interruptions even during maintenance or power upgrades.
  • 125KVA POWER MODULES: Customizable power setup to scale with ease and speed depending on site construction progress and real load demand.
  • RICH DIGITAL EXPERIENCE:Service empowered by data across entire life cycle with optional Vertiv Life monitoring system.
  • ENERGY SOURCE INTEGRATION: It readily integrates different backup power sources, including lithium-ion and nickel-zinc.

Features

  • WIDE INPUT VOLTAGE RANGE: This reduces battery usage and helps prevent premature replacement due to aging.
  • HIGH-POWER FACTOR: This ensures you get maximum kW, for more usable power.
  • HOTSWAPPABLE MODULES: Enable seamless maintenance and upgrades without downtime.
  • DESIGN RELIABILITY: It includes dedicated segregated controls, enhanced diagnostic tools (Waveform Capture, History Log), and verification/validity tests.
  • HIGH OPERATING EFFICIENCY: This reduces Total Cost of Ownership (TCO) and improves PUE (Power Usage Effectiveness).
  • COMPLETE SERVICE PACKAGES: Complement this UPS system with complete and in-depth support throughout your UPS life for optimal performance.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

The Vertiv™ PowerUPS 9000 is designed for high-density data center operations, large-scale colocation facilities, hyperscale computing deployments, and enterprise IT infrastructure. It serves environments supporting artificial intelligence workloads, machine learning processing, high-performance computing clusters, and data-intensive applications.
The Vertiv™ PowerUPS 9000 has several technical advantages. Its modular architecture uses scalable 125 kVA power modules, allowing capacity expansion as demand grows without replacing the entire system. The compact design delivers ~32% space savings compared to previous-generation models from the same manufacturer, optimizing facility floor space utilization.
The Vertiv™ PowerUPS 9000 features dedicated segregated controls for each power module, allowing independent operation and isolation during faults. A solid-state bypass switch provides continuous operation during maintenance or module failures. Enhanced diagnostic tools include waveform capture capability and comprehensive history logging for troubleshooting and predictive analysis.
The Vertiv™ PowerUPS 9000 provides power capacity options ranging from 250 kW to 1,250 kW within a single frame configuration. Individual frames can be paralleled to support up to four units, achieving combined system capacity up to 5 megawatts. The modular architecture uses 125 kVA power modules that can be added incrementally to match actual load requirements and site construction progress.
The Vertiv™ PowerUPS 9000 reduces total cost of ownership through multiple mechanisms. High double-conversion efficiency up to 97.5% lowers electrical consumption compared to less efficient systems, reducing monthly utility costs and associated cooling requirements. The compact ~32% smaller footprint reduces facility floor space costs, particularly valuable in expensive real estate markets or constrained facilities.
PRODUCTS & SERVICES
Overview
Partner Login

Language & Location