The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Product Family

Vertiv™ Liebert® GXT5 UPS, 1000VA - 3000VA, Double Conversion Rack/Tower Lithium-Ion UPS 120V UPS

The Vertiv™ Liebert® GXT5 Lithium-Ion online double conversion UPS family offers the highest level of power conditioning and power protection for critical business IT systems. Continuous power conditioning, zero transfer time, pure sinewave output, and scalable runtime make it ideally suited to protect critical infrastructure in both centralized and edge network applications.

Get Brochure Get Manual
Key Benefits
  • 1000VA – 3000VA Rack/Tower optimized form factors
  • Online double conversion topology with pure sinewave output and zero transfer time
  • Lithium-Ion battery with an 8 to 10-year design life
  • 50% lower Total Cost of Ownership (TCO)
  • Intellislot™ network management card options
  • Free Power Assist™ and Power Insight™ software
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Retail and Wholesale
  • Telecom
Warranty: Standard 5-year warranty including both electronics and batteries.

Vertiv™ Liebert® GXT5 Lithium-Ion online UPS protects critical IT applications against outages and power disturbances. It offers highest level of power conditioning and battery backup in server rooms, network closets, and other edge or distributed IT locations. Lithium-Ion batteries require fewer battery replacements and last up to 3x as long as VRLA batteries reducing maintenance, labor, and replacement costs (lower TCO). Hot-swappable, user-replaceable batteries increase the useable life of the UPS.

Model Specifications Overview
Vertiv Liebert GXT5 Lithium-Ion Online UPS 1000VA/1000W 120V Tower/Rack UPS
1000VA / 1000W   Nominal (Full Load): 102-150 VAC; Max: 60-150 VAC   120V; 100/110/115/120V/125VAC (User-Configurable)   Up to 92% in online mode; 98% in Active ECO Mode   Input: NEMA 5-15P; Output: (6) NEMA 5-15R   3.4 in   16.9 in   17.3 in   37.5 lbs  
Vertiv Liebert GXT5 Lithium-Ion N Online UPS 1000VA/1000W 120V Tower/Rack UPS
1000VA / 1000W   Nominal (Full Load): 102-150 VAC; Max: 60-150 VAC   120V; 100/110/115/120V/125VAC (User-Configurable)   Up to 92% in online mode; 98% in Active ECO Mode   Input: NEMA 5-15P; Output: (6) NEMA 5-15R   3.4 in   16.9 in   17.3 in   37.5 lbs  
Vertiv Liebert GXT5 Lithium-Ion Online UPS 1500VA/1350W 120V Tower/Rack UPS
1500VA / 1350W   Nominal (Full Load): 102-150 VAC; Max: 60-150 VAC   120V; 100/110/115/120V/125VAC (User-Configurable)   Up to 92% in online mode; 98% in Active ECO Mode   Input: NEMA 5-15P; Output: (6) NEMA 5-15R   3.4 in   16.9 in   18.7 in   39.7 lbs  
Vertiv Liebert GXT5 Lithium-Ion N Online UPS 1500VA/1350W 120V Tower/Rack UPS
1500VA / 1350W   Nominal (Full Load): 102-150 VAC; Max: 60-150 VAC   120V; 100/110/115/120V/125VAC (User-Configurable)   Up to 92% in online mode; 98% in Active ECO Mode   Input: NEMA 5-15P; Output: (6) NEMA 5-15R   3.4 in   16.9 in   18.7 in   39.7 lbs  
Vertiv Liebert GXT5 Lithium-Ion Online UPS 2000VA/1800W 120V Tower/Rack UPS
2000VA / 1800W   Nominal (Full Load): 102-150 VAC; Max: 60-150 VAC   120V; 100/110/115/120V/125VAC (User-Configurable)   Up to 92% in online mode; 98% in Active ECO Mode   Input: L5-20P; Output: (6) 5-15/20R & (1) L5-20R   3.4 in   16.9 in   18.7 in   39.7 lbs  
Vertiv Liebert GXT5 Lithium-Ion N Online UPS 2000VA/1800W 120V Tower/Rack UPS
2000VA / 1800W   Nominal (Full Load): 102-150 VAC; Max: 60-150 VAC   120V; 100/110/115/120V/125VAC (User-Configurable)   Up to 92% in online mode; 98% in Active ECO Mode   Input: L5-20P; Output: (6) 5-15/20R & (1) L5-20R   3.4 in   16.9 in   18.7 in   39.7 lbs  
Vertiv Liebert GXT5 Lithium-Ion Online UPS 3000VA/2700W 120V Tower/Rack UPS
3000VA / 2700W   Nominal (Full Load): 102-150 VAC; Max: 60-150 VAC   120V; 100/110/115/120V/125VAC (User-Configurable)   Up to 92% in online mode; 98% in Active ECO Mode   Input: L5-30P; Output: (6) 5-15/20R & (1) L5-30R   3.4 in   16.9 in   21.5 in   48.5 lbs  
Vertiv Liebert GXT5 Lithium-Ion N Online UPS 3000VA/2700W 120V Tower/Rack UPS
3000VA / 2700W   Nominal (Full Load): 102-150 VAC; Max: 60-150 VAC   120V; 100/110/115/120V/125VAC (User-Configurable)   Up to 92% in online mode; 98% in Active ECO Mode   Input: L5-30P; Output: (6) 5-15/20R & (1) L5-30R   3.4 in   16.9 in   21.5 in   48.5 lbs  
  • 1000VA – 3000VA: Wide range of capacities allow you to select the power and runtime that best meet your needs.
  • Optimized form factors: Rack/Tower convertible form factors provide flexibility at sites with variable installation needs.
  • Superior Battery Technology: Lithium-Ion batteries require fewer battery replacements and last up to 3x as long as traditional VRLA batteries, reducing maintenance, labor, and replacement costs (resulting in the lowest TCO). Internal batteries offer industry-leading runtime (up to 14 minutes at full load) to protect critical equipment during an unexpected power loss.
  • High Performance: Lithium-Ion battery technology offers better performance at higher temperatures, supports up to 10 times more discharge cycles, and delivers faster recharge times compared to VRLA batteries.
  • Scalable runtime: When longer runtime is desired, External Battery Cabinets (EBC) may be added to increase runtime and availability of your connected devices. EBCs are auto-detected, so no user configuration is necessary.
  • Lowest total cost of ownership: Lithium-ion batteries last up to 3 times as long as VRLA batteries, resulting in fewer battery replacements, saving time and money.
  • Online double conversion topology: Reliable online double conversion topology isolates connected equipment from utility power disturbances while providing top-of-the-line voltage/frequency regulation and surge protection. It is generator-friendly with zero transfer time and features an internal automatic bypass.
  • Pure sinewave output: Pure sinewave output while on battery simulates utility power and is compatible with active power factor corrected power supplies.
  • High output power factor: 0.9 to unity power factor provides more actual power to the load, increasing power density.
  • Color gravity-sensing LCD display: An intuitive LCD display that provides UPS status, power metrics, configuration options, alarms, and fault codes to manage the UPS.
  • Internal and external bypass: Automatic internal bypass provides seamless power to the connected load in the unlikely event of a system issue. Optional external maintenance bypass supports the load during planned maintenance or UPS upgrades.
  • Sustainable: Lithium-ion batteries use less material for equal output and up to 99% of the battery elements are recyclable. The longer lifespan of a lithium-ion battery reduces waste and material consumption.
  • Safe and reliable: Safest lithium-ion (LiFePO4) battery chemistry and integrated Battery Management System (BMS) ensure safe and reliable operation.
  • Battery Management System (BMS): The BMS monitors the lithium-ion battery health at the cell level. It manages charging, depth of discharge, temperature, and voltage. The BMS prevents overcharging, ensures safe operation, and preserves battery life.
  • User-replaceable, hot-swappable batteries: User-replaceable batteries may be swapped out quickly and safely without disruption and without turning off connected equipment.
  • Individual programmable outlets: Configurable outlets for load management. Cycle power to hung devices and shed load from connected equipment, prioritizing critical devices to extend availability while on battery backup power.
  • Energy Star 2.0 Certified: A government certification for energy efficiency. This product meets strict energy-efficiency specifications that reduce energy consumption, saving money and helping protect the environment.
  • Generator friendly design: Integrates seamlessly into site power infrastructure.
  • Input circuit breaker: Re-settable breaker protects against equipment damage from a short circuit or overload.
  • Network grade surge protection: Network grade surge protection meets ANSI C62.41, Category B standards, providing a high level of input surge protection.
  • Emergency Power Off (EPO): Remote UPS shutoff in the event of a fire or other onsite emergency.
  • Communication ports: USB and Serial ports support monitoring and management of the UPS.
  • Optional management and communication cards: Intellislot™ enables network integration connectivity and allows remote monitoring, startup, or restart of connected equipment. SNMP, Modbus, BACnet, and environmental sensor options are available.
  • Free management software: Power Assist software enables local management via USB with simple configuration, monitoring, alarm notifications, and UPS management. Automatic shutdown protects connected equipment during extended power loss and prevents data loss. Power Insight software provides on-premise and remote UPS monitoring and management with notifications and control of network-connected devices. Includes configurable automatic shutdown for physical and virtual servers, plus integrations with VMware vCenter, Dell VxRail Manager, and Nutanix Prism Central.
  • 5-year warranty: Complete coverage on UPS including batteries.
  • Equipment Protection Plan (EPP): $500,000 Equipment Protection Plan provides reimbursement or replacement of connected equipment damaged by a power surge while connected to your Vertiv UPS.
  • Trade-In program: Trade in an aging Vertiv or competitor UPS for a new equivalent Vertiv UPS at a discount. Vertiv manages collection and disposal of the old UPS at no cost.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PRODUCTS & SERVICES
Overview
Partner Login

Language & Location