The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Product Model

Liebert EXS UPS 10kVA, 208V

Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Healthcare
  • Professional Services
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

  • Compact footprint
  • Integrated design improves optimization while lowering complexity
  • Extended battery runtime options
  • High power density
  • Installation ease and flexibility
  • High availabilityreduces downtime
  • Intelligent local and remote monitoring

Features

  • Compact, integratedtower design
  • High power density
  • Efficient double conversion operation up to 94%
  • ECO mode efficiency up to 99%
  • Unity output power factor
  • Flexible battery runtimes
  • Integrated output power distribution options
  • Integrated maintenance bypass
  • Frequency and voltage regulation
  • Intelligent battery management
  • Programmable dry contacts
  • Robust short circuit withstand ratings
  • Network communication card allows connectivity to monitor critical systems
  • Trellis Power Insight available
  • Vertiv LIFE Services remote management capable

The Liebert® EXS is a monolithic transformer-free UPS that provides on-line protection using a three-phase (in/out), 208/220V design that is optimized in a compact tower cabinet. Flexible configurations offer users a simple, reliable and economical power solution.

Liebert EXS UPS 10kVA, 208V
Product Overview
Weight
437-627
Weight
198.2-284.4
Height
51.2
Height
1300
Width
13
Width
335
Depth
25.6
Depth
650

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PRODUCTS & SERVICES
Overview
Partner Login

Language & Location