The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Product Family

Vertiv™ PowerIT Basic rPDU – Configurable Rack Power

The Vertiv™ PowerIT Basic rack PDUs (rPDUs) deliver reliable, space-saving power distribution for a wide range of IT environments, with configurations supporting standard, high-density, and high-capacity applications. These high-capacity models provide significantly greater power delivery for racks supporting advanced compute, AI, or other growing power demands. Every unit is 100% tested for functionality and reliability and comes with a standard five-year limited warranty.

Find Sales Contact Get Brochure Get Manual
Key Benefits
  • RELIABLE POWER DISTRIBUTION: The Vertiv™ PowerIT Basic rPDU provides dependable, space-saving, and cost-effective rack-level power.
  • HIGH-CAPACITY POWER SUPPORT: The high-density models that can go up to 277V/480V provide expanded power delivery for advanced compute workloads and growing rack densities.
  • FLEXIBILE CONFIGURATIONS: It is available in multiple electrical and receptable options to support diverse IT environments.
  • SECURED OUTLETS: The Combination C13/C19 receptacle has high-retention, color-coded outlets that are P-Lock cable compatible.
  • TESTED & BACKED FOR RELIABILITY: Every unit is individually tested for functionality and compliance (UL, RoHS, China RoHS, TAA) and includes a standard five-year limited warranty.
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Healthcare
  • Retail and Wholesale
  • Transportation
Warranty: Vertiv™ PowerIT Basic Rack PDU comes with a standard five-year limited warranty.
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

Vertiv™ PowerIT Basic rPDUs are built for adaptable deployment, offering diverse outlet types, plug options, chassis colors, and cord lengths to accommodate a wide range of rack environments. Designed to support an extensive spectrum of power architectures, models include standard configurations, high density options, and high-capacity units. With broad global voltage compatibility and durable construction, it’s easy to align each rack with the right power configuration.

Model Specifications Overview
Vertiv™ PowerIT Basic rPDU – 277/480V, 30A VP1N30AT
30A   277/480V   277V   36 Saf-D-Grid Series 400   Vertical   2.6 in   2 in     30 lb  
Vertiv™ PowerIT Basic rPDU – 277/480V, 30A VP1N30AU
30A   277/480V   277V   24 Saf-D-Grid Series 400   Vertical   2.6 in   2 in     27 lb  
Vertiv™ PowerIT Basic rPDU – 277/480V, 30A VP1N31A6
30A   277/480V   277V   12 Saf-D-Grid Series 400   Horizontal   1.75 in   17.12 in   12 in   30 lb  
Vertiv™ PowerIT Basic rPDU – 277/480V, 60A VP1N60AJ
60A   277/480V   277V   36 Saf-D-Grid Series 400   Vertical   3 in   2.1 in     34 lb  
Vertiv™ PowerIT Basic rPDU – 277/480V, 60A VP1N60AK
60A   277/480V   277V   24 Saf-D-Grid Series 400   Vertical   2.6 in   2.1 in     31 lb  
Vertiv™ PowerIT Basic rPDU – 277/480V, 60A VP1N62A3
60A   277/480V   277V   24 Saf-D-Grid Series 400   Horizontal   3.49 in   17.12 in   12 in   31 lb  
Vertiv™ PowerIT Basic rPDU – 277/480V, 80A VP1NA0A3
80A   277/480V   277V   30 Saf-D-Grid Series 400   Vertical   3 in   2.5 in     19 lb  
Vertiv™ PowerIT Basic rPDU – 277/480V, 100A VP1NC0A0
100A   277/480V   277V   30 Saf-D-Grid Series 400   Vertical   3 in   3 in     31 lb  
Vertiv™ PowerIT Basic rPDU – 277/480V, 80A VP1NA0A4
80A   277/480V   277V   18 Saf-D-Grid Series 400   Vertical   3 in   2.5 in     20 lb  
Vertiv™ PowerIT Basic rPDU – 277/480V, 100A VP1NC0A1
100A   277/480V   277V   18 Saf-D-Grid Series 400   Vertical   3 in   3 in     30 lb  
Vertiv™ PowerIT Basic rPDU – 277/480V, 80A VP1NA2A0
80A   277/480V   277V   15 Saf-D-Grid Series 400   Horizontal   3.49 in   17.12 in     20 lb  
Vertiv™ PowerIT Basic rPDU – 277/480V, 100A VP1NC2A0
100A   277/480V   277V   15 Saf-D-Grid Series 400   Horizontal   3.49 in   17.12 in   12 in   31 lb  
VP9562
15A   120V   120V   (10) 5-15R   Rack          
VP9563
20A   120V   120V   (10) 5-20R   Rack          
VP9571A
30A   208V   208V   (12) C13   Rack          
VP7541
30A   208V   208V   (20) C13 / (4) C19   Rack          
VP9567
15A   120V   120V   (14) 5-15R   Rack          
VP1U62A0
63A   2P + E (IP44)   240V   (24) Combination Outlet C13/C19   Horizontal   3.48   17.12   12   19  
VP0G7200
11.5kW (208V)   240V   240V   Hardwire: L1, L2/N, G            
VP0N3223
5kW (208V)   240V   240V   L6-30P            
VP0N6242
11.5kW (208V)   240V   240V   Hardwire: L1, L2, G            
VP0N6263
11.5kW (208V)   240V   240V   Hardwire: L1, L2, G            
VP0N6281
11.5kW (208V)   240V   240V   Hardwire: L1, L2, G, N            
VP0N3242
5kW (208V)   240V   240V   L14-30P            
VP0N6222
11.5kW (208V)   240V   240V   Hardwire: L1, L2, G, N            

Benefits

  • STABLE CRITICAL POWER: The Vertiv™ PowerIT basic rPDU provides stable, continuous power delivery to keep mission-critical IT equipment systems operating without interruption.
  • 100% TESTED: Each unit is individually tested for full functionality and adherence to ETL, RoHS, and TAA.
  • SAFETY COMPLIANCE: North American units are UL listed in accordance with common data center and insurance provider requirements.
  • RAPID DEPLOYMENT: Save time and money by pre-integrating Vertiv™ PowerIT rPDUs with the VR Rack. Contact your local sales representative to get started.

Features

  • HIGH-DENSITY READINESS: Select Vertiv™ PowerIT basic rPDUs are designed for IT, AI, and HPC loads up to 66.4 kVA.
  • FLEXIBLE CONFIGURATION OPTIONS: It delivers versatile power distribution with a broad range of outlet types (C13, C19, C13/C19, NEMA) and comes in both horizontal and vertical form factors.
  • UPGRADABLE DESIGN: Basic upgradable rPDUs allow you to add monitoring capabilities, leveraging Vertiv’s upgradable architecture to adapt as requirements evolve.
  • QUICK SETUP: It enables simple, fast installation in any standard rack or cabinet using the included mounting brackets.
  • WARRANTY & CERTIFICATIONS: Each Vertiv basic rPDU includes a 5-year limited warranty and is TAA-compliant.
  • BROAD COMPATIBILITY: The Vertiv basic rPDUs fit all industry-standard racks and support major global volage and amperage combinations for easy integration with Vertiv’s wider power chain.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures

Frequently Asked Questions

Yes, all Vertiv Geist rPDU products carry a UL and/or CE Listed mark. If you’re looking for countries outside North America and the EU then please contact Vertiv Geist.
Yes, the Basic Upgradeable rPDUs can be upgraded to have a local meter or additional intelligence in the future by replacing the IMD or Interchangeable Monitoring Device.
Yes, the rPDU power can remain on during the removal and/or installation of the Interchangeable Monitoring Device.
Most Basic rPDUs have the option to have the on/off switch removed. However, some basic rPDUs utilize hydraulic-magnetic circuit breakers which can be manually shut off, therefore acting as a primary disconnect. These breakers have a guard to help prevent accidental disconnects. Vertiv Geist also offers an option to have a switch cover installed on a basic rPDU with an on/off switch. This switch cover must be installed when the unit is manufactured. Please contact Vertiv Geist for a part number.
Vertiv Geist offers an option to have a switch cover installed on a basic rPDU with an on/off switch. This switch cover must be installed when the unit is manufactured. Please contact Vertiv Geist for a part number.
PRODUCTS & SERVICES
Overview
Partner Login

Language & Location