The page you're viewing is for English (India) region.

The page you're viewing is for English (India) region.

Product Model

Liebert PS3000RT3-230XR

Liebert® PSI is a compact, line-interactive UPS system with flexible design, incorporating buck/boost automatic voltage regulation technology.

Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Retail and Wholesale
Warranty: Three-year standard and extended warranty protection

Benefits

Product application for the Liebert PSA - PSI - PSP line interactive UPS systems
Liebert PSI is designed and packaged for flexibility and high availability
0.9 output power factor for active power maximization
Up to 6 minutes backup time at full load, more than enough to grant orderly OS shutdown
User replaceable, hot-swap batteries for increased availability
Versatile rack-tower design which adapts to all types of installations
Rotatable LED display which adapts to both rack and tower mounting
Mounting hardware and shutdown software included in UPS package for increased ease of use
Three-Year replacement warranty 
Optional one year warranty extension 

Features

Line Interactive design with sinewave output
Up to 9 battery-backed sockets
Extended battery options (XR version only)
USB and network communications
Advance early warning shutdown
Configurable input voltage window (220, 230, and 240V)
Data-line surge protection
Hot-swappable batteries
Cold-start on battery
Remote UPS monitoring through optional SNMP/Web Card
Fully RoHS compliant

Liebert® PSI XR 3000 VA is a compact, line-interactive UPS system designed especially for IT applications such as network closets and small data centers. The flexible design of Liebert PSI allows the unit to be configured as a self-standing tower or to be rack-mounted within a 2U space. It is available in four o five capacities depending on its version.

Liebert PS3000RT3-230XR
Product Overview
Power Rating
3000 VA / 2700 W
Input Voltage
230 VAC
Output Voltage
220 / 230 / 240 VAC
Efficiency
>96%
Interfaces/Ports
Interface Options
SNMP/Web, USB, RS232
Protocols
SNMP
Control Panel
LED
Operational Conditions
Operating Temperature
0°C to +40°C
Miscellaneous
Listings
CE, RoHS, ISTA 1A
Topology
Line-Interactive

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Portugal Change
Vertiv Portugal
Beloura Office Park, Edificio 13, Piso 0-8, Quinta da Beloura Sintra Portugal
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring, Control Room Infrastructure, Mobile Workstation, Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways

This website uses third-party cookies, including profiling cookies, to send you advertisements in line with your preferences. If you would like to know more or refuse all or some of the cookies, please click here. By accessing any item/clicking on any of the links under this banner, you agree to the use of the cookies.

Language & Location