The page you're viewing is for English (India) region.

The page you're viewing is for English (India) region.

Product Model

Liebert ITA 30 kVA

The Liebert® ITA UPS series provides a highly efficient and reliable power protection solution for your computer rooms, storage and network equipment.

Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Government
  • Professional Services
  • Retail and Wholesale
  • Telecom
  • Data Center/Colocation/Hosting

Benefits

High efficiency for reduced TCO
Remarkable active power availability
Installation flexibility and optimized space occupation
Integrated parallel and load bus synchronization
Extreme flexibility for different runtime configurations 
Reduced battery recharging time 
Enabled with VertivTM LIFETM services remote diagnostics and preventive monitoring

Features

Efficiency in double conversion exceeding 95%
ECO mode operation with efficiency up to 98%
0.99 input power factor
0.9 output power factor
Rack-tower design
Optional switchboard for input/output and maintenance switches
Able to deliver both three-phase and single-phase output (10-20 kVA)
Powerful charging capability  

Liebert® ITA perfectly matches the needs of modern IT loads, and with its wide input voltage and frequency range, it effectively reduces the need for battery intervention, thus prolonging battery life. It is also endowed with intelligent fans with automatic speed adaptation, which effectively save energy and reduce noise.

Liebert ITA 30 kVA
Product Overview
Power Rating
30 kVA / 27 kW
Input Voltage
380 / 400 / 415 VAC
Output Voltage
380 / 400 / 415 VAC
Efficiency
95.1% (100% load)
Interfaces/Ports
Interface Options
USB
Protocols
SNMP, Modbus, Serial
Control Panel
LCD
Operational Conditions
Operating Temperature
0°C to 40°C
Miscellaneous
Listings
CE, RoHS
Topology
Online

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Portugal Change
Vertiv Portugal
Beloura Office Park, Edificio 13, Piso 0-8, Quinta da Beloura Sintra Portugal
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring, Control Room Infrastructure, Mobile Workstation, Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways

This website uses third-party cookies, including profiling cookies, to send you advertisements in line with your preferences. If you would like to know more or refuse all or some of the cookies, please click here. By accessing any item/clicking on any of the links under this banner, you agree to the use of the cookies.

Language & Location