The page you're viewing is for English (India) region.

The page you're viewing is for English (India) region.

Product Model

Liebert GXT3-10000T230

Liebert GXT3 is a network UPS available in two different 10kVA versions. As features, it has integrated maintenance bypass, compact tower design, as well as optional extended battery runtime.

Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Manufacturing
  • Transportation
  • Professional Services
Warranty: Two-year standard and extended warranty protection

Benefits

1/1 or 3/1 to adapt to different installation needs
0.9 output power factor to maximize active power provided Parallelable up to 3 units to increase capacity
Liebert GXT3 has excellent input and output performances to reduce TCO
Battery cutoff voltage to prevent from battery overdischarge
Embedded maintenance bypass to maximize uptime
Full set of communication options (SNMP/web, Modbus and Relay)

Features

Compact tower design 1/1 and 3/1 possibility  
0.9 output power factor
Parallelable up to 3 units
Internal and extended runtime

This true online double conversion UPS features integrated maintenance bypass, as well as optional extended battery runtime.

Liebert GXT3-10000T230
Product Overview
Power Rating
10000 VA / 9000 W
Input Voltage
230 VAC
Output Voltage
220 / 230 / 240 VAC
Interfaces/Ports
Interface Options
SNMP/Web, Modbus, Relay, Terminals
Protocols
SNMP, Modbus
Control Panel
LCD
Operational Conditions
Operating Temperature
0°C to 30°C (0.9 PF), 30°C to 40°C (0.8 PF)
Miscellaneous
Listings
CE, RoHS, ISTA 1A
Topology
Online

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Portugal Change
Vertiv Portugal
Beloura Office Park, Edificio 13, Piso 0-8, Quinta da Beloura Sintra Portugal
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring, Control Room Infrastructure, Mobile Workstation, Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways

This website uses third-party cookies, including profiling cookies, to send you advertisements in line with your preferences. If you would like to know more or refuse all or some of the cookies, please click here. By accessing any item/clicking on any of the links under this banner, you agree to the use of the cookies.

Language & Location