The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Product

MPHI Managed Rack PDU: Advanced Monitoring & Control

MPHI is the most intelligent, high-availability line of managed rack PDUs. It offers remote monitoring and control capabilities and environmental sensing options, with multiple power input selections, output configurations, and form factors.

Get Brochure
Warranty: 2 years warranty

Benefits

Monitors electrical and environmental parameters with set threshold and alarm tools
Controls and manages individual receptacles and/or groups of loads and devices
Allows you to predict failing conditions before they occur and proactively manage connected equipment for maximum uptime
Energy and power metering to maximize the data centre power and cooling infrastructure
Up to Eight MPHI rack PDUs may be interconnected as a Rack PDU Array, consolidating user IP connections and device monitoring

Features

Industry leading operating temperature - Up to 60˚C / 140˚F to support
increasingly hot exhaust side Environment
Energy and power metering - Down to the individual receptacle to optimize the data centre power and cooling infrastructure
Up to Eight MPHI rack PDUs may be interconnected - As a Rack PDU Array, consolidating user IP connections and device monitoring

Available in many options
Outlet Level Metered and Switched
Outlet Level Metered
Rack PDU Metered and Outlet Switched 
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

MPHI Managed Rack PDU: Advanced Monitoring & Control
Product Overview
Output Options
IEC 320 C13; IEC 320 C19
Operational Conditions
Operating Temperature
0°C to 60°C (32°F to 140°F)
Physical Characteristics
Width
2.2 in
Width
~56 mm
Depth
2.7 in
Depth
70 mm

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
PRODUCTS & SERVICES
Overview
Partner Login

Language & Location