The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Product

Vertiv™ PowerDirect 3000 33kW, OCP ORV3 HPR

Vertiv™ PowerDirect 3000 33kW, OCP ORV3 HPR is a scalable DC power system designed for modern data centers and Open Compute ORV3 environments. This modular system offers up to 198kW per rack with efficient power supply units (PSUs). The flexible design allows live addition of power shelves for life maintenance for efficient expansion as power needs increase. It has a Power Management Module (PMM) and Power Management Controller (PMC) that support 6 PSUs in each shelf, totally up to 48 PSUs via 8 shelves. Ideal for high-capacity server setups, it maximizes power efficiency and minimizes space requirements.

Get Brochure Get Manual
Login to Save for Later
Key Benefits
  • CAPACITY & DESIGN FLEXIBILITY: This system can adapt to your business needs in power capacity and future growth, with high power shelves and PSUs delivering up to 198 kW per rack.
  • REDUCED ENERGY COSTS: It delivers high efficiency that reduces electricity and cooling expenses by minimizing power loss.
  • LOWER MAINTENANCE COSTS: It comes with life maintenance, enabling system servicing without costly shutdowns.
  • AI-WORKLOAD READY: It provides dense power that fuels your AI, cloud, and hyperscale processing needs.
  • INTEGRATED PROTECTION: It has integrated overvoltage, overcurrent, and temperature safeguards that help avoid power failures.
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Telecom
Warranty: This product is backed by Vertiv's standard warranty.

Benefits

  • INTEGRATED WITH OCP STANDARDS: It is built on Open Compute Project ORV3 High Power Rack specifications, fitting into your infrastructure with no customization needed.
  • ON-DEMAND SCALABILITY: It enables the addition of power shelves without disrupting system operation as your power needs grow over time.
  • GLOBAL DEPLOYMENT: With universal AC input acceptance from 200 to 480 VAC, it supports flexible deployment across global data center sites.
  • CENTRALIZED POWER MANAGEMENT: It allows control of up to 48 PSUs and optimization of rack-wide power distribution from a single management interface.
  • REMOTE MONITORING: It offers real-time tracking of power system status with telemetry and remote monitoring through your management portal.

Features

  • REDUNDANT POWER CONFIGURATION: It supports N+1, N+N, and 3+1 redundancy for continuous power availability.
  • SIX HOT-SWAPPABLE PSUs: Each 33kW shelf houses six 5.5kW power supply units that can be swapped without powering down your running system or interrupting the load.
  • DUAL CONTROLLER OPTIONS: It allows you to choose between PMM (Modbus via RS485) or PMC (Redfish via Ethernet) to manage your shelf, monitor alarms, and oversee system performance.
  • CONTROLLED POWER SEQUENCING: It supports equipment safety and aligns with your site operational procedures and startup protocols.
  • COMPACT & LIGHTWEIGHT ARCHITECTURE: It maximizes rack space utilization while preserving a low-profile form factor.

Vertiv™ PowerDirect 3000 33kW, OCP ORV3 HPR provides 33 kW power shelves, each delivering 673.5 A at 49 VDC through six hot-swappable 5.5KW PSUs. With peak efficiency of up to 97.5%, it helps reduce energy consumption and cooling costs. The shelves accept 200 to 277 VAC single-phase and 200 to 480 VAC three-phase input power, supporting global deployment. This system also offers overvoltage, overcurrent, and temperature protection to keep your equipment safe.

Vertiv™ PowerDirect 3000 33kW, OCP ORV3 HPR
Product Overview
Power Capacity
33kW per shelf, up to 198kW per rack with 8 shelves in 3+1 redundancy
Current Capacity
Shelf: 673.5A at 49.0 VDC, Power supply unit: 112.2A at 49.0 VDC, 5,500W maximum
Output Voltage, Nominal
50.0 VDC at no load, 49.0 VDC at 100% load
Input Voltage, Nominal
3P+N+PE, 230/400 VAC to 277/480 VAC, range 195/338 VAC to 305/528 VAC, 3P+PE, 200 VAC to 240 VAC, range 176 VAC to 264 VAC, L+N+PE, 200 VAC to 277 VAC, range 176 VAC to 305 VAC
Input
Input Voltage, Nominal
3P+N+PE, 230/400 VAC to 277/480 VAC, range 195/338 VAC to 305/528 VAC, 3P+PE, 200 VAC to 240 VAC, range 176 VAC to 264 VAC, L+N+PE, 200 VAC to 277 VAC, range 176 VAC to 305 VAC
Output
Output Voltage, Nominal
50.0 VDC at no load, 49.0 VDC at 100% load

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
PRODUCTS & SERVICES
Overview

Language & Location