The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Avocent's Network Infrastructure Management Solution delivers unmatched serial console and remote access to multiple system consoles. No matter how spread out your WAN is. No matter what all you have stuffed on it.

Dependable. Scalable. Secure. The other three words you should consider.

Functions and features that simply make sense

Your job is complex enough as it is. That’s why Avocent technology is designed to make your work a bit easier with features such as:

  • Linux® operating system – Hardened and proven for optimal performance and stability
  • Configurable serial pin-out capabilities – No need for crossover serial adapters for Sun™ or Cisco®

Integrated Systems Management keeps you in command

Avocent technology provides BIOS-level, consoidated access to and control over nearly every networked device in your local and remote offices.  Management features include:

  • Auto Discovery– Detect host name of connected targeted devices for easier configuration and management of console servers
  • Data Logging – History of all local and remote messages sent out to the console port can be viewed or sent to syslog servers
  • Integrated Power Management– For viewing, configuring and managing power ports


Stay calm, even when things are off-line or crashed

Secure, out-of-band connectivity is at the ready and lets you get into and repair local and remote components, even when connections are lost or devices are down.

  • Dual Gigabit Ethernet Ports – For  redundant connectivity
  • Two 32-bit Card Bus Slots – For alternate connectivity options
  • Optional Internal Modem – For secure dial-up for out-of-band access 


Be secure in knowing your networks are safe

With all your network’s moving parts, it’s vital to maintain the strictest of access and security.

  • Pre-Defined Access Levels – For every appliance and by individual user
  • Authentication Capabilities – With failover options including RADIUS, LDAP, Active Directory, TACACS+, Kerberos and NIS protocols
  • Data Buffering/Logging – Advanced auditing and tracking of management activity to help you stay compliant with government and state mandates such as Sarbanes-Oxley, GLBA and HIPAA.
View Network Infrastructure Management Products

Related Articles

PRODUCTS & SERVICES
Overview

Language & Location