The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Vertiv™ Liebert® PCW, Chilled Water Floor Mount Cooling Unit

Vertiv™ Liebert® PCW is the ideal chilled water cooling unit, providing an efficient solution for data center and server room air conditioning. This water cooling system is available in a wide variety of configurations and capacities, ranging from 35 to 170 kW.

Get Brochure Get Manual
Key Benefits
Efficiency:
Liebert® PCW minimizes the aerodynamic impact of all its internal components and, in combination with latest market technologies, achieves first-class energy efficiency
Cooling Continuity:
Liebert PCW maximizes cooling continuity and reliability matching the requirements of the most trusted certification authorities.
Flexibility:
Liebert PCW is an extremely flexible unit and perfectly adapts to any data center requirement in terms of room air conditions, water temperature, airflows configurations, piping connections and electrical arrangements.
Liebert® iCOM™ Controls:
Liebert® iCOM™ controller operates, manages and optimizes the overall cooling system, fully-programmable with 7-inch color touchscreen display supporting BMS connectivity.
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Construction and Engineering
  • Government
  • Manufacturing
  • Telecom
  • Transportation

Vertiv™ Liebert® PCW is designed to lead the thermal management market for chilled water perimeter units for all data center configurations. This water cooling system is available in a wide variety of configurations and capacities, ranging from 35 to 170 kW.

Benefits

Efficiency:
Vertiv™ Liebert® PCW has been designed to set new efficiency standards on chilled water data centers. The unit internal design has been thoroughly studied in order to optimize the aerodynamic impact of all the internal components, in combination with latest market technologies, Liebert® PCW Large achieves first-class energy efficiency.
Cooling Continuity
Vertiv™ Liebert® PCW establishes new standards in terms of cooling continuity and reliability, matching the requirements of the most trusted and adopted certification authorities for data center design and operation.
Flexibility:
Vertiv™ Liebert® PCW can be perfectly adapted to any data center requirement in terms of room air conditions and water temperatures. This results in an extremely flexible unit even in terms of airflow configurations, chilled water piping connections and electrical arrangements.
Vertiv™ Liebert® iCOM™ Controller:
The Liebert® iCOM™ Controller provides full control over the thermal cooling unit, password protection for accessing various controller menus, automatic alarming notifications, self-healing unit protection routines with zero human intervention, BMS connectivity for remote monitoring using industry standard protocols, support for additional/various sensor connectivity, and iCOM-S connectivity.

Features

Latest Generation EC Fans
Powerful fans allow to increase cooling density with the same unit footprint.
AHRI Certified
Performance Provides assurances of product efficiency and capacity performance.
Vertiv™ Liebert® iCOM™ control features: - Built-in teamwork function up to 32 units - A virtual to replicate, through a web browser, all the functionalities of the standard display - Unit power consuption calculator allowing for the monitoring of the unit energy efficiency through the BMS system - Standby / lead-lag & cascade operation and rotating master function - Multi-unit networking capability - Auto-restart upon after power failure - Quick-Start Service Access
Zero side clearance for single side maintenance optimizes valuable floorspace for customer equipment.
Airflow Configurations:
Available in Bottom Discharge (035-170kW), Top Discharge (035-110kW), and Front Discharge (035-110kW)
Redundancy:
Options for dual power supply inputs and uninterrupted controls.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management

Language & Location