The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Vertiv™ CoolPhase Perimeter Cooling System, DS035-105kW, R454B

As the world's most flexible and reliable direct expansion data center cooling system, the Vertiv™ CoolPhase Perimeter improves data center efficiency and protection. The system uses the industry's most advanced thermal controls and features a modular design, multiple compressor options and easy service access.

Get Brochure Get Manual
Key Benefits
  • Highly Flexible: The system provides split-system refrigerant economization with more than two dozen configurations for airflow, form factor, and capacity
  • Enhanced Safety & Control: Advanced leak detection sensors and state-of-the-art controls ensure safe, efficient operation
  • Environmentally Responsible: The new R454B refrigerant delivers low Global Warming Potential (GWP) while maintaining superior cooling performance
  • Easy Servicing: The Vertiv™ CoolPhase Perimeter has fewer moving parts than other economizer systems, reducing the likelihood of component downtime and maintenance
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Vertiv™ CoolPhase Perimeter data center cooling system provides efficient, precise, reliable control of room temperature, humidity and airflow. The flexible unit offers high energy efficiency, user-friendly Vertiv™ Liebert® iCOM™ unit controls, a modular frame, front service access, and multiple compressor and fan options. Vertiv™ CoolPhase Perimeter is offered in both upflow and downflow models from 35-105kW (10-30 tons) capacities. Cooling types include air, water/glycol, and GLYCOOL™.

Model Specifications Overview
DS035, 35kW
119 [35]   5,200   76 in   73 in   35 in   1470 lb  
DS042, 42kW
143 [42]   6,200   76 in   73 in   35 in   1470 lb  
DS053, 53kW
181 [53]   8,000   76 in   98 in   35 in   1920 lb  
DS070, 70kW
239 [70]   9,600   76 in   98 in   35 in   1970 lb  
DS077, 77kW
263 [77]   11,000   76 in   98 in   35 in   2450 lb  
DS105, 105kW
358 [105]   13,700   76 in   132 in   35 in   2780 lb  

Benefits

Benefits of Liebert DS Direct Expansion as data center cooling systems
  • Highly energy efficient
  • Exceeds the most stringent government efficiency requirements with NEMA premium efficiency motors
  • Offers energy efficient variable speed EC fans on downflow configurations
  • Flexible cooling capacity via variable capacity compressors
  • Requires only front access for service
  • Installs easily due to modular frame construction
  • Brings high-level supervision with Liebert® iCOM controls, allowing networking of multiple mission-critical cooling units
  • Variable capacity control for ultimate control and reliability
  • Redundancy through dual refrigeration circuits

Features

  • R-454B low GWP refrigerant
  • Precision cooling and humidity control
  • Provides component redundancy compressors, motors and blowers
  • Offers multiple configurations and sizes for flexible application
  • Monitors and controls operation with Liebert® iCOM™
  • Allows installation in upflow or downflow configurations, and in Air, Water, Glycol, GLYCOOL economizer models
  • Offers ultra energy efficient GLYCOOL economizer and Dual Cool hybrid models
  • Downflow models compatible with optional air economizer
  • Available in 60Hz and 50Hz

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management

Language & Location