The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

MMI48, 15kW

Vertiv™ CoolPhase Ceiling provides dedicated cooling for IT equipment without taking up valuable floor space. This ceiling-mounted precision cooling unit is designed specifically for edge computing and small IT spaces, offering high efficiency cooling with a capacity of 15 kW. Systems can be configured with options like humidification and reheat to match exact application needs.

Find Sales Contact
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale

Benefits

  • Increases efficiency by matching cooling output, reducing operational costs
  • Ceiling placement saves valuable floor space
  • Teamwork connection between multiple units
  • High-efficiency design

Features

  • Low GWP Refrigerant
  • Intelligent Vertiv controls and remote monitoring
  • Variable speed compressor and fans
  • Single-panel service access
  • Configurable models with humidifier and reheat

MMI48, 15kW
Physical Characteristics
Height
24 in
Height
611 mm
Width
46 in
Width
1178 mm
Depth
51 in
Depth
1290 mm
Technical Specifications
Total Nominal Capacity kBtuh [kW]
51,100 Btuh 15kW
Nominal Airflow [CFM]
2800 CFM

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management

Language & Location