The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

DS105, 105kW

Find Sales Contact Get Brochure Get Manual
Key Benefits
  • Highly Flexible: The system provides split-system refrigerant economization with more than two dozen configurations for airflow, form factor, and capacity
  • Enhanced Safety & Control: Advanced leak detection sensors and state-of-the-art controls ensure safe, efficient operation
  • Environmentally Responsible: The new R454B refrigerant delivers low Global Warming Potential (GWP) while maintaining superior cooling performance
  • Easy Servicing: The Vertiv™ CoolPhase Perimeter has fewer moving parts than other economizer systems, reducing the likelihood of component downtime and maintenance
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Benefits of Liebert DS Direct Expansion as data center cooling systems
  • Highly energy efficient
  • Exceeds the most stringent government efficiency requirements with NEMA premium efficiency motors
  • Offers energy efficient variable speed EC fans on downflow configurations
  • Flexible cooling capacity via variable capacity compressors
  • Requires only front access for service
  • Installs easily due to modular frame construction
  • Brings high-level supervision with Liebert® iCOM controls, allowing networking of multiple mission-critical cooling units
  • Variable capacity control for ultimate control and reliability
  • Redundancy through dual refrigeration circuits

Features

  • R-454B low GWP refrigerant
  • Precision cooling and humidity control
  • Provides component redundancy compressors, motors and blowers
  • Offers multiple configurations and sizes for flexible application
  • Monitors and controls operation with Liebert® iCOM™
  • Allows installation in upflow or downflow configurations, and in Air, Water, Glycol, GLYCOOL economizer models
  • Offers ultra energy efficient GLYCOOL economizer and Dual Cool hybrid models
  • Downflow models compatible with optional air economizer
  • Available in 60Hz and 50Hz

Vertiv™ CoolPhase Perimeter data center cooling system provides efficient, precise, reliable control of room temperature, humidity and airflow. The flexible unit offers high energy efficiency, user-friendly Vertiv™ Liebert® iCOM™ unit controls, a modular frame, front service access, and multiple compressor and fan options. Vertiv™ CoolPhase Perimeter is offered in both upflow and downflow models from 35-105kW (10-30 tons) capacities. Cooling types include air, water/glycol, and GLYCOOL™.

DS105, 105kW
Physical Characteristics
Weight
2780 lb
Weight
1261 kg
Height
76 in
Height
1930 mm
Width
132 in
Width
3353 mm
Depth
35 in
Depth
889 mm
Technical Specifications
Total Nominal Capacity kBtuh [kW]
358 [105]
Nominal Airflow [CFM]
13,700
Total Capacity
358 kBTUh [105kW]
Nominal Airflow
13,700 CFM
Airflow Direction
Front or Bottom Discharge
Heat Rejection Medium
Refrigerant, R454B
Controls and Monitoring
Vertiv™ Liebert® iCOM™
Key Components
CRAC, Packaged Condenser/Refrigerant Pump

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management

Language & Location