The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

Vertiv™ CoolLoop Trim Cooler LVZ090

The Vertiv™ CoolLoop Trim Cooler LVZ090 is a freecooling cooler with a total nominal capacity of 1540* kW. It is designed to help prepare your infrastructure for growing densification driven by AI advancements. As a next generation cooling solution, the Vertiv CoolLoop Trim Cooler relies not only on liquid cooling, but also on air- and hybrid-coolers capable of managing unpredictable fluid temperatures.

Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Government
  • Manufacturing
Warranty: This product, including both Vertiv and third-party parts, comes with a 12-months warranty after start-up, or 18-months from delivery. Labor is included in Vertiv Start-up. A warranty inspection is needed to apply the labor warranty.

Benefits

  • LIQUID COOLING, AI FACTORIES-READY: Supports AI-driven densification advancements combining both air and liquid cooling capacity.
  • MAXIMISED FREE COOLING EFFICIENCY: Handles operational peaks while minimizing power consumption. Achieve up to 1.087 pPUE, with an efficiency increase of nearly 70%* reducing indirect emissions.
  • NO WATER CONSUMPTION: A dry operation reduces operational complexity, helps eliminate water waste, and removes dependence on water supplies or treatment infrastructure.
  • ECO-CONSCIOUS COOLING: Compliant with major current and future bans and EU F-Gas regulations for years to come, lowering CO2e direct emissions while granting maximum seasonal efficiency, especially at partial load.
  • SPACE EFFICIENT: No additional roof space occupancy is required. Net gain of over 40% cooling capacity without increasing the overall footprint.
  • GLOBAL FLEXIBILITY: Suitable for data centers in various climates around the world.

*Air-cooled IT load of 10 MW running at 80% capacity with water temperatures at 20°C achieving a pPUE of 1.15 with standard chillers. At a higher temperature of 35°C with Vertiv™ CoolLoop Trim Cooler achieving a higher pPUE estimated at 1.087 and an efficiency increase of nearly 70%.

Features

  • SEAMLESS LIQUID COOLING INTEGRATION: Up to 40°C supply water temperature enabling cold plates to function at 45°C; up to 50°C in the return. Easy coupling with Vertiv™ CoolChip CDU and Vertiv™ Chilled Water solutions.
  • FREE COOLING OPTIMISATION: Free cooling coils designed for high ambient temperatures incorporating microchannel heat exchangers for superior heat transfer.
  • INVERTER DRIVEN TECHNOLOGY: Compressors, EC fans, and pumps allow the system to operate efficiently even during operational peaks, modulating the speed of the compressor according to the demand.
  • REFRIGERANTS: Very low-GWP R1234ze refrigerant with GWP = 7 as per IPCC AR4.
  • SPACE SAVING DESIGN: Up to almost 3 MW** of cooling capacity in a single, compact frame with active harmonic filters inside the electrical panel.
  • COOL EVERYWHERE: Available in a wide range of ambient temperatures from -20°C to over 52°C.

**In the air-cooled configuration

The Vertiv™ CoolLoop Trim Cooler has a cooling capacity range from 850W to 2600W, and up to 3000*W in air-cooled configurations. It is designed to help prepare your infrastructure for growing densification driven by AI advancements. As a next generation cooling solution, the Vertiv CoolLoop Trim Cooler relies not only on liquid cooling, but also on air- and hybrid-coolers capable of managing unpredictable fluid temperatures.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management

Language & Location