The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Vertiv™ CoolLoop Chiller - Water cooled oil-free centrifugal chiller, 650~6000kW

The Vertiv™ CoolLoop Chiller is equipped with water-cooled, oil-free magnetic levitation compressors. It delivers precise, low-maintenance chilled water cooling tailored for hyperscale and colocation data centers that require continuous uptime and optimized PUE. Thanks to its oil-free operation and long-life architecture, the system significantly reduces lifecycle costs while allowing reliable cooling performance for GPU clusters and AI-driven workloads. The water-cooled version of the Vertiv CoolLoop Chiller offers capacities from 650 to 6000kW to meet diverse performance and efficiency needs.

Get Brochure
Key Benefits
  • VERTIV™ CHILLED WATER END-TO-END SYSTEM: Part of a comprehensive chilled water approach that intelligently manages and optimizes the entire thermal chain.
  • ENHANCED ENERGY EFFICIENCY: Equipped with an oil-free, zero-friction compressor, flooded evaporator, low-noise EC fan, and more. The system achieves integrated part load performance that meets and exceeds key energy efficiency standards. In high-temperature conditions, an optional humidification system helps lower condensing temperatures. 
  • REDUCED OPERATING COSTS: Oil-free, frictionless compressors allow long-term performance stability and extended equipment life, while eliminating the need for oil system maintenance to lower operational expenses.
  • SPACE-SAVING, FLEXIBLE SOLUTION: Supports both horizontal and vertical configurations, as well as water-string and parallel modular setups. Has a compact 1 m² minimum unit size that helps overcome height and depth constraints while minimizing overall footprint.

Benefits

  • END-TO-END SYSTEM EFFICIENCY: From chip-level cooling, to heat collection, to heat rejection, and heat recovery, the Vertiv™ CoolLoop Chiller’s end-to-end system delivers enhanced efficiency, environmental responsibility, and system-wide performance.
  • IMPROVED PUE: Thanks to direct drive technology with a permanent magnet synchronous motor, the compressor minimizes power transmission losses, resulting in improved overall energy efficiency.
  • REDUCED OPERATING COSTS: Oil-free, frictionless compressors allows lasting performance, reduce maintenance costs, and support sustainable operations.
  • SPACE-SAVING SOLUTION: The compact 1m² minimum unit size enables flexible adaptation for transformation projects. A scalable expansion up to 6000 kW is also available.

Features

  • OIL-FREE & FRICTIONLESS MAGNETIC LEVITATION COMPRESSORS: Oil-free, zero-friction design for enhanced reliability and long-lasting performance operating with R134a refrigerant.
  • FLOODED EVAPORATOR DESIGN: Working in harmony with the oil-free system, the Vertiv™ CoolLoop Chiller delivers superior heat exchange performance. With reduced approach temperatures and enhanced Integrated Part Load Value ratings, it helps maximize overall thermal efficiency for demanding data center environments.
  • MULTI-DIMENSIONAL FLUID ARCHITECTURE: Engineered for advanced data center cooling, this design combines flexible fluid architecture that supports scalable deployment in diverse layouts and tight spaces.
  • ROBUST PROTECTION SYSTEM:  It includes a robust seven-layer protection system including intelligent anti-surge control, parallel compressor operation, and motor overheat safeguards. Together, these components allow stable, efficient, and low-maintenance performance, even under demanding conditions.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management

Language & Location